Publish your products
Fastlane Interlock Security Turnstile
Fastlane Interlock Security Turnstile
Fastlane Interlock Security Turnstile
Fastlane Interlock Security Turnstile
Fastlane Interlock Security Turnstile

    Fastlane Interlock Security Turnstile

    High-Security Entry Management

    The Fastlane Interlock is a dual-barrier turnstile built for high-security environments. Two sets of barriers operate independently while remaining interlocked, so only one set opens at a time. That gives you mantrap-level control inside a single lane. Single or multiple authentication methods confirm authorized access and prevent collusion attempts, and the glass door design keeps the lobby open and welcoming.

    Advanced Security Technology

    Optical detection engineered for accuracy and safety.

    • 78-beam high-resolution infrared matrix
    • Detects tailgaters as close as 1/4" (5mm) apart
    • Differentiates body mass from smaller objects
    • Standard locking brakes

    Operation

    The Fastlane Interlock works in a normally closed mode, opening only after an access system approval.

    • The glass barrier swings away from an authorized user, then closes quickly behind them to deter tailgaters
    • Efforts to push past the glass barrier sound a second, louder alarm
    • A secondary relay can trigger CCTV, lock doors, or control elevators
    • Throughput of 1 person per second (1.15 seconds on the wider lane)

    Flexible Integration

    Connects with the systems already in the building.

    • Compatible with Access Control, CCTV, and building management systems
    • Fastlane Connect™ ethernet communications for remote control and diagnostics from any PC, tablet, or smartphone
    • Optional visitor management input allows unlimited access for a designated period, then returns the system to its secure state
    • Additional lanes are added with an Interlane Pedestal

    Durability and Reliability

    Built to last, with lower whole-life costs.

    • 5,000,000 cycles of operation in normal use
    • LEED Preferred Manufacturing
    • ISO 14001:2015 accreditation
    • Low voltage, low power consumption

    Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, mantrap, mantrap turnstile, interlock turnstile, dual barrier turnstile, high security turnstile, anti-collusion, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, speed gates, barrier turnstiles, lobby security, entrance security, pedestrian security, gates, barrier gates, entry gates, high security, glass barrier turnstiles, access gate, speed gate, turnstile, corporate security, data center security, door security, physical security.

    Specification
    • Product family: Turnstiles and Speedgates

      Product group: Barrier Turnstiles

      Pedestal dimensions (L x W x H)

      126.3" x 8.6" x 41.8" (3208 x 218 x 1062mm)

      Barrier heights

      41.8" / 47.2" / 59.1" / 70.9" (1062 / 1199 / 1501 / 1801mm)

      Lane widths

      Standard lane: 26.0" (660mm)

      ADA lane: 36.0" (914mm)

      Weights

      Interlane pedestal: 312.5 lbs (142kg)

      RX/TX pedestal: 376.2 lbs (171kg)

      Materials

      Enclosure: stainless steel 304, 240 grit (satin no. 4), horizontal grain

      Barrier: 12mm toughened safety glass (BS EN12150); 12mm toughened/laminated safety glass on the 59.1" and 70.9" tall options (BS EN12150 and BS EN14449)

      Performance

      Tailgate detection: 1/4" (5mm)

      Throughput: 1 person per second, 1.15 seconds on the wider lane

      Barrier breakaway force, friction brakes: 120N minimum, measured at 11.2" (285mm) from the shaft axis

      Maximum rated force, locking brakes: 300N

      Environmental

      Temperature: 41 to 122°F (5 to 50°C)

      Relative humidity: 5 to 95% non-condensing

      Energy consumption per lane: 925kW hours per annum

      Ingress protection: IP20, internal building applications only

      Power

      Receive gate: 2 x 24Vdc 1.6A, 1.1A max

      Transmit gate: 2 x 24Vdc 1.1A, 1.1A max

      Dual gate interlane: 4 x 24Vdc 1.6A, 1.1A, 1.1A, 1.1A max

      Power supply input: 100-240Vac, 60/50Hz, 5A fused

      Ethernet connection: RJ45 TCP/IP port

      Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, mantrap turnstile, interlock turnstile, dual barrier turnstile, high security turnstile, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, optical turnstiles, entrance access control, employee entrance turnstile, speed gates, barrier turnstiles, lobby security, entrance security, glass barrier turnstiles, speed gate, turnstile, corporate security, data center security, physical security.

    Technical specification
    • Unique ref.security-turnstiles-fastlane-interlock
    • Product familySecurity Optical Turnstiles
    • Product groupSecurity Speed Gates
    • TypeObject (single object)
    • Date of publishing2026-09-08
    • Edition number1
    • Height (inches)41.8
    • Width (inches)8.6
    • Depth (inches)126.3
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)376.2
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23
    • OmniClass TitleAccess Control Turnstiles

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States