Publish your products
AIR Toilet Roll Without Lid
Smedbo

AIR Toilet Roll Without Lid

Air - Toilet Roll Holder in Polished Chrome. Concealed fastening. Strict design with the airy elegance. Solid brass chrome plated.
Technical specification
  • Unique ref.AK341
  • Product familyAir
  • Product groupToilet Roll Holder
  • TypeObject (single object)
  • Date of publishing2012-11-28
  • Edition number1
  • Height (mm)88
  • Width (mm)126
  • Depth (mm)47
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)0.261
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe Asia North America Africa
Åland Islands
Bahrain
Canada
Egypt
Albania
Hong Kong
United States
Andorra
Israel
Austria
Kuwait
Belarus
Lebanon
Belgium
Malaysia
Bosnia and Herzegovina
Qatar
Bulgaria
Saudi Arabia
Croatia
United Arab Emirates
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit