Publish your products
DRY Towel Warmer
Smedbo

DRY Towel Warmer

5.0 out of 5 stars5.0(7 reviews)
DRY – Towel Warmer in Stainless Steel Polished. Concealed fastening. Make life in your bathroom more enjoyable! With practical accessories like hooks and clothes hangers DRY - Towel Warmer is not for sale in the USA and UK since the electrical connections don´t fit.
Technical specification
  • Unique ref.FK700
  • Product familyDRY
  • Product groupTowel Warmer
  • TypeObject (single object)
  • Date of publishing2014-08-18
  • Edition number1
  • Height (mm)689
  • Width (mm)500
  • Depth (mm)112
Related
  • Material mainStainless steel
  • Material secondaryPolished
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)4.005
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe Asia Africa
Åland Islands
Bahrain
Egypt
Albania
Hong Kong
Andorra
Israel
Austria
Kuwait
Belarus
Qatar
Belgium
Saudi Arabia
Bosnia and Herzegovina
United Arab Emirates
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit