Publish your products
LIVING Grab Bar
Smedbo

LIVING Grab Bar

LIVING – Grab bar in Stainless Steel Polished. Concealed fastening. Bath- and Shower Grab Bars Simple and Functional Design with great Focus in Safety
Technical specification
  • Unique ref.FK806
  • Product familyLIVING
  • Product groupGrab bar
  • TypeObject (single object)
  • Date of publishing2014-08-18
  • Edition number1
  • Height (mm)65
  • Width (mm)365
  • Depth (mm)85
Related
  • Material mainStainless steel
  • Material secondaryPolished
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)0.518
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe Asia North America Africa
Åland Islands
Bahrain
Canada
Egypt
Albania
Hong Kong
United States
Andorra
Israel
Austria
Kuwait
Belarus
Lebanon
Belgium
Malaysia
Bosnia and Herzegovina
Qatar
Bulgaria
Saudi Arabia
Croatia
United Arab Emirates
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit