We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Aluminum facade grid - 76% to 100 % transparent

Unique ref.: facade-alu-grille-76
Brand: SNFA
Product family: Facade
Product group: Grid 76-100
Date of publishing: 2019-07-10
Edition number: 1
Type: Object (single object)
Download (5)
The generic facade described is a curtain wall, an assembly consisting of a vertical and horizontal framework of aluminum profiles, assembled and anchored to the building structure, with transparent or opaque fillings to form a continuous and lightweight envelope that, alone or in conjunction with the construction, provides all the normal functions of an exterior wall, the closed and covered, but does not contribute in any way to the stability of the building structure.

Designated "grid facade", the lightweight load-bearing framework is composed of elements (cross members and uprights) assembled on site, anchored at the slab nose, on the height of one or more floors and then completed with prefabricated infill.

Justified in accordance with the European product standard NF EN 13830 and installed vertically with a maximum angle of 15° both towards the outside and the inside, it meets the requirements of NF DTU 33.1 unless specifically requested.

The function of the studied system is among other things to let light through. However, a facade fulfils a multitude of functions and must have characteristics that ensure the comfort level of the building's occupants.

The indication of the variation in the percentage of transparency represents the transparent glass surface for the same module

The system functions are as follows:
- limit heat loss, sound transmission and air flow,
steam flow and condensation formation;
- let the sun's heat penetrate in winter, while ensuring summer comfort.
- protect against bad weather, such as rain, snow and wind;
- contribute to limiting the spread of fire in accordance with regulations
applicable to the building;
- provide ventilation and air change when required;
- ensure safety against falls for occupants;
- ensure smoke extraction if required;
- allow the entry of emergency services (firemen) when required


Material main: Aluminium
Material secondary:
Designed in: France
Manufactured in: France

BIMobject Category: Walls - Curtain Walls
IFC classification: Curtain Wall
UNSPSC name: Glass curtainwalling
UNSPSC code: 30151806
Uniclass 1.4 Code: JH11
Uniclass 1.4 Description: Curtain walling
Uniclass 2.0 Code: SS-25-10-20
Uniclass 2.0 Description: Curtain Walling Systems
Uniclass 2015 Code: Ss_25_10_20
Uniclass 2015 Description: Curtain walling systems
NBS Reference Code: 25-10-20
NBS Reference Description: Curtain Walling Systems
CSI MasterFormat 2014 Code: 08 44 13
CSI MasterFormat 2014 Title: Glazed Aluminum Curtain Walls
OmniClass Number: 23-13 33 27 11
OmniClass Title: Curtain Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Depth 100 mm — 300 mm
Frame Material Aluminium
Material Aluminium
Thermal Transmittance 1.4

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminium

Propriétés France

Façades

Définies selon NF DTU 33.1; Valeurs de propriétés valables pour la plage de dimension définie

Name Value
Air Permeability A3
Fire Rating A à C
Heat Transfer Coefficient 1.4
Light transmission factor with TLcws protection 0 % — 20 %
Light transmission factor without TLcw protection 50 % — 70 %
Mass seen 60 mm
Mullion width 60 mm
Rails width 60 mm
Solar factor with Scws protection 15 % — 30 %
Solar factor without protection Scw 25 % — 55 %
Total thickness facade 100 mm — 300 mm
Water tightness R5
Weighted sound reduction index Ra,tr = Rw + Ctr 30 dB — 38 dB
Wind resistance - deformation of the frame 1/20 ème

All BIM objects are real products from real manufacturers confirmed and approved