DEKALED WALLDEKALED WALLDEKALED WALL
View previous images
View next images
Solar

DEKALED WALL

DEKALED (wall)

DeKaLED wall lamp has a solid Danish classic design.

With modern LED technology, DeKaLED is an extremely energy efficient lamp. The lamp gives a soft diffused light while the cone-shaped reflector helps to optimize the light distribution.

Top and middle screens and wall arm are made of hot galvanized steel. Impact resistant polycarbonate is mounted around the light source and a 10-year rust warranty is provided on the lamp.

DeKaLED is ideal as wall lighting, where the solid construction effectively protects against vandalism.

Specification
  • Material: Steel
    Light source: LED (included)
    Mounting: Wall
    Dimensions Dia.: 305
    Dimensions H: 240
    IP-Rating: IP56
    Voltage: 230V
    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_DEKALED_WALL
  • Collection setSolar Light
  • CollectionWall
  • TypeObject (single object)
  • Date of publishing2020-03-27
  • Edition number1
  • Height (mm)176
  • Width (mm)100
  • Depth (mm)160
Related
  • Material mainSteel
  • Material secondaryPolycarbonate
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • Uniclass 2.0 CodeEE-70-50-80
  • Uniclass 2.0 DescriptionBuilding Lighting
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • NBS Reference Code70-50-80
  • NBS Reference DescriptionBuilding Lighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11

Region availability

Europe
Denmark
Netherlands
Norway
Sweden
Poland