Set your location and language to prioritise localised information. Continue
CEE Combination Socket Outlet
Solar

CEE Combination Socket Outlet

CEE Combi with Danish 16A socket H6 400V 16A 5-pole red widthx height 83x126 mm, top M25 bottom 2xM25 IP44 polyamide

Specification
  • CEE wall socket 16 A : 1x16A5p 400V 

    CEE wall socket 32 ​​A:    None

    CEE wall socket 63 A:   None 

    CEE wall socket 125 A: None 

    Number of grounded outlets: 1 
    Protection: None 

    RCD: None 

    Number of circuit breakers: 0 

    Material enclosures: Plastic 

    Power supply/connection option: Other things 

    Type of mains connection: M25 
    Handling: Wall mounting

    Enclosure class (IP): IP44 


    Color Gray 

    Height 155 mm

    Width 83 mm 

    Depth 130 mm 


Technical specification
  • Unique ref.cee-combination-socket-outlet
  • Product familyElectrical Installations
  • Product groupElectrical Installations
  • TypeObject (single object)
  • Date of publishing2021-10-19
  • Edition number1
  • Height (mm)155
  • Width (mm)88
  • Depth (mm)130
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • Uniclass 2015 CodePr_65_72_97_84
  • Uniclass 2015 DescriptionStandard socket outlets
  • OmniClass Number23-35 31 00
  • OmniClass TitleElectrical Power Distribution Devices
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden