MONITOR 32 "LED, 1080P, HDMI, BNC, AUDIO
Solar

MONITOR 32 "LED, 1080P, HDMI, BNC, AUDIO

DS-D5032FC-A 32 ”Monitor key Features • Adopt 3-D digital comb filter • True color OSD and user-friendly operation menu • 1 channel HDMI 1.4 input interface, support HDCP • Adopt 3D noise reduction technology • Programmable 12-bit RGB gamma correction technology • Support software spread-spectrum technology to reduce EMI radiation • Adopt Mstar ACE-5 auto color and image enhancement engine, improve image contrast, detail and edge • High reliable component for 7 x 24 h working ...

  • EL No .: 5485410537
  • EAN: 6954273687731
  • Type No.: DS-D5032FC-A
  • Supplier: HIKVISION
  • Unit: PCS
  • Krg no .: 139 - 127 TVO monitor
Specification
  • Model: DS-D5032FC-A

    Display Type: TFT-LED Backlight

    Screen Size: 31.5”

    Dot Pitch (H×V): 0.12125 mm x 0.36375 mm

    Resolution: 1920 x 1080

    Brightness: 300 cd/㎡

    Contrast: 1000 : 1

    Response Time: 8 ms

    Color: 16.7 M

    Viewable Area (H×V): 698.40 mm x 392.85 mm

    Viewing Angle: Horizontal 178°, Vertical 178°

    DVI Input: 1

    VGA Input: 1

    HDMI Input: 1

    BNC Input: 1

    BNC Output: 1

    USB: 1

    PC AUDIO-IN: 1 ,3.5 mm mini-jack

    PC AUDIO-OUT: 1, 3.5 mm mini-jack

    Speaker: 2 W x 2, 6Ω

    VESA: 100 mm x 100 mm

    Power Supply: 100 ~ 240 V AC, 50/60 Hz

    Power Consumption: ≤ 45 W

    Operation Temperature: 0°C ~ 40°C

    Operation Humidity: 10%~85% (No Condensation)

    Storage Temperature: -20°C ~ 60°C

    Bezel Material: Plastic

    Dimension (W×H×D): 728.8 mm x 526 mm x 167.2 mm

    Package Dimension (W×H×D): 803 mm x 513 mm x 197 mm

    Weight: 9.25 Kg(Gross weight) , 5.75 Kg(Net weight)

    Included Accessories: power cord x 1, VGA cable x 1, HDMI x 1, Remote control x 1, battery

    x 2, user manual x 1, warranty card x 1, base bracket x 1

Technical specification
  • Unique ref.monitor-32-led-1080p-hdmi-bnc-audio
  • Collection setmonitors
  • CollectionSafety Equipment
  • Date of publishing2021-07-14
  • Edition number1
  • Height (mm)526
  • Width (mm)729
Related
  • Material mainPlastic
  • Weight Net (Kg)17
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationElectric Appliance
  • Uniclass 1.4 CodeL76262
  • Uniclass 1.4 DescriptionMonitors
  • Uniclass 2.0 CodePR-75-12-13
  • Uniclass 2.0 DescriptionCctv Monitors
  • Uniclass 2015 CodePr_60_75_86_79
  • Uniclass 2015 DescriptionSurveillance monitors
  • NBS Reference Code75-12-13
  • NBS Reference DescriptionCctv Monitors
  • OmniClass Number23-29 11 13 11

Region availability

Europe
Denmark
Netherlands
Norway
Sweden
Poland