Set your location and language to prioritise localised information. Continue
SOCKET DOUBLE / WATERPROOF SCHUKO IP54
Solar

SOCKET DOUBLE / WATERPROOF SCHUKO IP54

Socket double vertical schuko w / pellet fuse, 16A, 250 VAC IP54 gray

  • EL No .: 0817100559
  • EAN: 5701947982200
  • Type No .: 9-822-0
  • Supplier: SOLAR PLUS
  • Unit: PCS
  • Package size: 10
  • Krg no .: 099 - 250 SOLAR PLUS Switch equipment
  • ROHS: Yes
  • In stock: Yes
Specification
  • Type Schuko 

    Round earthing stick No 

    Cover Complete enclosure

    With signal lamp No 

    With built-in USB power supply No 

    Number of units 1 

    Number of modules (module system) 2 

    Number of sockets changeable 0

    Impression / indication Without pressure

    Connection type Screw clamps

    With hinged lid Yes 

    With increased touch protection No 

    Text field / label No 

    Color Gray 

    Transparent No 

    Lockable No 

    Draft mechanism No 

    With function light No 

    With orientation light No 

    With fine fuse No 

    Mounting method Superstructure 

    Material Plastic 

    Phase outlet L1 

    Rated current 16 A 

    Rated voltage 250 V 

    IP class IP54

Technical specification
  • Unique ref.SOCKET-DOUBLE-WATERPROOF-SCHUKO-IP54
  • Product familyElectrical Installations
  • Product groupElectrical Installations
  • TypeObject (single object)
  • Date of publishing2021-10-19
  • Edition number1
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • Uniclass 2015 CodePr_65_72_97_84
  • Uniclass 2015 DescriptionStandard socket outlets
  • OmniClass Number23-35 31 00
  • OmniClass TitleElectrical Power Distribution Devices
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden