Selecting the location and language will prioritise localised information. Continue
SPOT UP MULTI
Solar

SPOT UP MULTI

SPOT UP MULTI

A stylish and energy efficient spot for the garden or property.

Multi-chip and reflector optics provide a brilliant halogen light.

Cast aluminium housing, stainless steel outer ring (316) and tempered protective glass.

Can be mounted in soil together with a mounting box.

Comes complete with built-in driver, 2 meter rubber cable and mounting box.

Specification
  • Material: Aluminium/Stainless Steel
    Light source: LED
    Mounting:Ground
    Dimensions Dia.: 126, 175, 240
    Dimensions H: 154, 210, 216
    IP-Rating: IP67
    Voltage: 230V
    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_SPOT-up-multi
  • Collection setSolar Light
  • CollectionExterior
  • TypeObject (single object)
  • Date of publishing2020-03-27
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden

Similar products