Set your location and language to prioritise localised information. Continue
TWILIGHT
Solar

TWILIGHT

TWILIGHT

Right there at dusk, when the sun goes down, and when day turns into night, a very special light is created.

The Twilight park fixture is the epitome of this light.

The park, road and street luminaire is especially suitable for parks and streets, and can help create this very special atmosphere, at dusk, for those travelling there.

The lamp gives a good light and is an ideal lighting solution when you consider security and aesthetics into the cityscape.

Specification
  • Material: Aluminium, Polycarbonate
    Light source: LED
    Mounting: Ground
    Dimensions Dia.: 323
    Dimensions H: 281
    IP-Rating: IP20
    Voltage: 230V
    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_Twilight
  • Product familySolar Light
  • Product groupPathway
  • TypeObject (single object)
  • Date of publishing2020-07-02
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryPolycarbonate
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000062
  • ETIM NameLuminaire for streets and places
  • Uniclass 2015 CodePr_70_70_48_73
  • Uniclass 2015 DescriptionRoad lighting luminaires
  • CSI MasterFormat 2014 Code26 56 19
  • CSI MasterFormat 2014 TitleRoadway Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden

Similar products