Publish your products
SolaMaster Series - 300 DS-C Closed Ceiling
Solatube

SolaMaster Series - 300 DS-C Closed Ceiling

4.0 out of 5 stars4.0(9 reviews)

The SolaMaster 300 DS is a great solution for your smaller or lower ceiling spaces that have a hard or suspended ceiling system, and offers a great solution that works with 16-inch on center framing. Includes Spectralight Infinity, 0-30 Degree Angle Adapter, Softlight Technology Extension Tube and a 2' x 2' Metal Transition Box.

Specification
    • Tube size ≈ 14 in. (350 mm)
    • Potential tube length ≈ 30 ft. (9 m)


Technical specification
  • Unique ref.SolaMaster_300DS_C
  • Product familyLighting
  • Product groupDaylighting system
  • TypeAssembly (multiple objects)
  • Date of publishing2021-05-19
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Tubular Daylighting Devices
  • IFC classificationLight Fixture
  • UNSPSC nameSkylights
  • UNSPSC code301718
  • Uniclass 2015 CodePr_30_59_72_21
  • Uniclass 2015 DescriptionDaylight pipes
  • CSI MasterFormat 2014 Code08 62 23
  • CSI MasterFormat 2014 TitleTubular Skylights
  • OmniClass Number23-17 17 13 21
  • OmniClass TitleTubular Skylights
  • CSI UniFormat II CodeB3020
  • CSI UniFormat II TitleRoof Openings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
Christmas Island
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Cocos (Keeling) Islands
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Georgia
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Hong Kong
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
India
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
Indonesia
Dominica
Egypt
Northern Mariana Islands
France
Iran
Dominican Republic
Equatorial Guinea
Palau
Germany
Iraq
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Israel
Greenland
Eswatini
Pitcairn Islands
Greece
Japan
Grenada
Ethiopia
Samoa
Guernsey
Jordan
Guadeloupe
Gabon
Solomon Islands
Hungary
Kazakhstan
Guatemala
Ghana
Timor-Leste
Iceland
Kuwait
Haiti
Guinea
Tokelau
Ireland
Kyrgyzstan
Honduras
Guinea-Bissau
Tonga
Isle of Man
Laos
Jamaica
Kenya
Tuvalu
Italy
Lebanon
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Macau
Mexico
Liberia
Vanuatu
Latvia
Malaysia
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Maldives
Nicaragua
Madagascar
Lithuania
Mongolia
Panama
Malawi
Luxembourg
Myanmar (Burma)
Puerto Rico
Mali
Malta
Nepal
Saint Kitts and Nevis
Mauritania
Moldova
North Korea
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit