We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Brickform Color Hardener

Unique ref.: solomon-brickform-color-hardener
Brand: Solomon Colors, Inc.
Product family: Building Materials
Product group: Concrete Finishing
Date of publishing: 2012-10-25
Edition number: 1
Type: Object (single object)
Download (5)
BRICKFORM Color Hardener is manufactured with the finest UV-resistant pigments and premium aggregates. BRICKFORM Color Hardener is designed to work with imprinting tools to produce clear, sharp impressions that enhance the finished appearance of any hardscape. When properly applied and troweled into newly placed, fresh concrete, it forms a colored concrete surface that is resistant to weathering, wear and normal abrasion. Color Hardener HD (Heavy Duty) also available.
  • Non-fading
  • Denser, more durable surface
  • Improves abrasion resistance
  • Can be antiqued and stained
  • 42 standard colors
  • Custom colors available
  • Compatible with Stampable Overlay OL-60


Color Hardeners included in the Revit model:
  • 100 Dark Gray
  • 1010 Smokey Beige
  • 1015 Blush Beige
  • 1020 Antique Rose
  • 1030 Ash White
  • 1035 Summer Beige
  • 1040 Weathered Sage
  • 1045 Shadow Slate
  • 1050 Antique Cork
  • 1055 Pecos Sand
  • 1065 Quarry Red
  • 1070 Sandy Buff
  • 1080 Adobe Buff
  • 1090 Sun Buff
  • 115 Venetian Pink
  • 200 Medium Gray
  • 250 Oyster White
  • 300 Nutmeg
  • 310 Cream Beige
  • 320 Golden Sandstone
  • 325 Sandstone
  • 330 Coconut
  • 350 Desert Tan
  • 375 Buff Tan
  • 400 Chestnut
  • 425 Autumn Brown
  • 500 Tile Red
  • 515 Sunbaked Clay
  • 525 Dusty Rose
  • 550 Brick Red
  • 575 Victorian Red
  • 600 Light Gray
  • 615 Stone Gray
  • 625 Dover Blue
  • 650 Smokey Blue
  • 700 Terra Cotta
  • 735 Capuccino
  • 810 Walnut
  • 815 French Gray
  • 825 Slate Green


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Concrete
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1565548&tabidx=education&company=Solomon+Colors&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved