Publish your products
AGEPAN® Flex

AGEPAN® Flex

AGEPAN® Flex is a flexible wood fibre insulation mat designed for easy installation. Its flexible yet stable structure allows for fast and precise cutting, saving time and minimizing waste.

It provides excellent thermal insulation in winter and helps prevent overheating in summer, creating a comfortable and healthy indoor climate throughout the house. Its vapour-permeable properties help regulate humidity and protect the building structure all year round. AGEPAN® Flex can be used between joists, beams, and studs in walls, roofs, and floating floors.

  • Excellent protection against summer heat and winter cold – high thermal performance
  • Vapour-permeable and moisture-regulating – supports a healthy indoor climate
  • Flexible yet stable – high gripping strength, easy to handle
  • Homogeneous fibre structure – clean installation, low dust, minimal cleaning required
  • Natural product – ecological, environmentally friendly and recyclable
Specification
  • Technical Data: • Standard: DIN EN 13171 • Raw density: ~50 kg/m³ • Nominal thermal conductivity λD: 0.036 W/mK • Water vapour diffusion resistance factor µ: 2 • Tensile strength perpendicular to the plane of the board: ≥ 1 kPa • Flow resistance: ≥ 5 kPa·s/m² • Specific heat capacity: 2100 J/kgK • Formaldehyde emission class: E1 • Fire behavior: Euroclass E (DIN EN 13501-1) • Board marking: WF-EN 13171-T3-TR1-MU2-AFr5 • Disposal: Waste wood category A2; AVV: 030105, 170201 Applications: • Roof/Ceiling: Interior insulation of ceilings or roofs, insulation between rafters/supporting structure, suspended ceilings, non-walkable but accessible top floor ceilings • Wall: Interior wall insulation, partition walls Insulation, Insulation of timber frame , timber panel constructions, and similar cavities
Technical specification
  • Unique ref.agepan-flex
  • Product familyAgepan®
  • Product groupWOOD FIBRE INSULATION BOARDS
  • TypeBuilding Material
  • Date of publishing2025-09-29
  • Edition number1
Related
  • Material mainWood
  • Material secondaryInsulation
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Insulation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit