Unique ref.: | VPL-HW65ES-Sony-HD-Home-Theater-ES-Projector |
---|---|
Brand: | Sony |
Product family: | Data/Multi/Media Projectors |
Product group: | 4K HDR |
Date of publishing: | 2019-03-25 |
Edition number: | 1 |
Type: | Object (single object) |
Spectacular Full HD pictures with Reality Creation
Advanced SXRD panel technology is teamed with Reality Creation - Sony’s Super Resolution processing technology that refines subtle details, colors and textures. You’ll see the difference with crisp, sharp Full HD pictures that take you closer than ever to the original 1080p source.
High brightness and contrast
With an impressive 1,800 lumens brightness and high 120,000:1 dynamic contrast range, Full HD images are clear and with bright highlights and rich, deep blacks – even in well-lit rooms.
Smooth, fluid on-screen action
Coupled with the panel’s super-fast response rate, Motionflow technology means you’ll see every detail with minimal blur - no matter how fast the action.
Long-lasting lamp
6000 hour rated lamp operating life (in Low mode) means simpler maintenance, with fewer lamp swaps and reduced running costs.
Product url: | http://www.sonypremiumhome.com/projectors/VPL-HW65ES.php |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.sonypremiumhome.com/pdfs/VPL-HW65ES_SpecSheet.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/sony/product/vpl-hw65es-sony-hd-home-theater-es-projector
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Visual - Projectors |
---|---|
IFC classification: | Object |
UNSPSC name: | Projectors and supplies |
UNSPSC code: | 451116 |
Uniclass 1.4 Code: | L76123 |
Uniclass 1.4 Description: | Projection systems |
CSI MasterFormat 2014 Code: | 11 52 16 |
CSI MasterFormat 2014 Title: | Projectors |
OmniClass Number: | 23-37 15 19 |
OmniClass Title: | Video Projectors |
CSI UniFormat II Code: | E |
CSI UniFormat II Title: | EQUIPMENT & FURNISHINGS |
Name | Value |
---|---|
Contrast Ratio | 120000:1 |
Depth | 463.9 mm |
Height | 179.2 mm |
Resolution | 1920x1080 |
Width | 407.4 mm |
BIMobject®