Unique ref.: | VPL-VW695ES-4K-HDR-Home-projector |
---|---|
Brand: | Sony |
Product family: | Data/Multi/Media Projectors |
Product group: | 4K HDR |
Date of publishing: | 2019-03-25 |
Edition number: | 1 |
Type: | Object (single object) |
Experience crystal-clear 4K HDR with brightness that lights up the room1. With a dynamic contrast ratio of 350,000:1 and Advanced Iris, every scene springs to life with finer detail, realism, and deep blacks. Picture Position Memories let you quickly watch movies in the ideal screen format with ease.
Native 4K resolution for lifelike pictures
With more than four times the resolution of Full HD, 1 native 4K offers 8.8 million pixels (4096 x 2160) for a picture that’s so incredibly lifelike, it’s like looking at the real thing.
SXRD™ Imagers times 3
Separate imagers for Red, Green and Blue channels give you all 8.8 million pixels in full, rich color at every instant.
HDR Compatible
Take full advantage of the latest content produced with HDR (High Dynamic Range) for extremely wide contrast range with an even higher range of brightness levels and volume of colors.
HDR Reference Mode option
HDR Reference Mode allows clipping for the brightest displayed pixels to create a richer gradation in bright parts of the scene and retain HDR that’s true to the creator’s intent.
Motionflow™ provides smooth motion for 4K & HD
On-screen action looks smother with Motionflow™, even in 4K content. Action in movies, sports, and video games appears incredibly clear and lifelike, as if you were there in real life.
Product url: | http://www.sonypremiumhome.com/projectors/VPL-VW695ES.php |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.sonypremiumhome.com/pdfs/VPL-VW695ES_Specsheet_083118.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/sony/product/vpl-vw695es-4k-hdr-home-projector
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Visual - Projectors |
---|---|
IFC classification: | Object |
UNSPSC name: | Projectors and supplies |
UNSPSC code: | 451116 |
Uniclass 1.4 Code: | L76123 |
Uniclass 1.4 Description: | Projection systems |
CSI MasterFormat 2014 Code: | 11 52 16 |
CSI MasterFormat 2014 Title: | Projectors |
OmniClass Number: | 23-37 15 19 |
OmniClass Title: | Video Projectors |
CSI UniFormat II Code: | E |
CSI UniFormat II Title: | EQUIPMENT & FURNISHINGS |
Name | Value |
---|---|
Contrast Ratio | 350000:1 |
Depth | 464 mm |
Height | 205 mm |
Resolution | 4096x2160 |
Width | 496 mm |
All BIM objects are real products from real manufacturers confirmed and approved