We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

VPL-VW885ES Sony 4K HDR Laser Home Theater Projector

Unique ref.: VPL-VW885ES-Sony-4K-HDR-Laser-Projector
Brand: Sony
Product family: Data/Multi/Media Projectors
Product group: 4K HDR
Date of publishing: 2019-03-25
Edition number: 1
Type: Object (single object)
Download (12)

Revel in stunning 4K HDR laser clarity in any home theater. With 2,000 lumens, you’ll experience rich cinematic colors, smooth motion, and dazzling brightness. A highly efficient laser light source gives you years of illumination and infinite dynamic contrast. Its compact size gives greater installation flexibility in any room size.

Laser light source in new, compact chassis
This compact size home projector combines an advanced laser light source with Sony 4K SXRD panel technology.

Native 4K resolution for lifelike pictures
With more than four times the resolution of Full HD,1 native 4K offers 8.8 million pixels (4096 x 2160) for a picture that’s so incredibly lifelike, it’s like looking at the real thing.

2,000 lumens for spectacular brightness
With an impressive 2,000 lumens brightness and a spectacularly high contrast range, 4K images are clear and bright with sparkling highlights and rich, deep blacks.

Real-time laser light control for high dynamic contrast
With its laser light source the light output power is automatically adjusted depending on the brightness of a scene in content for high dynamic contrast.

HDR Compatible
Take full advantage of the latest content produced with HDR (High Dynamic Range) for extremely wide contrast range with an even higher range of brightness levels and volume of colors.3


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors
IFC classification: Object
UNSPSC name: Projectors and supplies
UNSPSC code: 451116
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 15 19
OmniClass Title: Video Projectors
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Visual - Projectors

Name Value
Depth 495 mm
Height 223 mm
Resolution 4096x2160
Width 560 mm

BIMobject®