Publish your products
FWD-55X75K 55" BRAVIA 4K HDR Professional Display
FWD-55X75K 55" BRAVIA 4K HDR Professional Display

    FWD-55X75K 55" BRAVIA 4K HDR Professional Display

    4.5 out of 5 stars4.5(22 reviews)

    Bravia FWD-55X75K Displays with built-in tuners

    The FWD-55X75K are new generation 4K HDR professional displays from Sony in the popular 55” size. They’re input-agile, feature-rich displays with stunning color and clarity.

    The X75K models bring advanced built-in tuner and video processing features to ensure that every kind of content – from any source – is easily available to any user, including business users, students/faculty, doctors/patients, command center staff, or government/civic office users.

    Both models support Google TV with Google Assistant to browse content from favorite streaming apps. And they support mobile device screen mirroring.

    Step into the 4K HDR TV experience with a TV that has four times the resolution of Full HD. And Sony’s 4K Processor X1 works behind the scenes to enhance color, contrast, and details for every kind of content.

    Specification
    • Features

      55” diagonal screen size (FWD-55X75K) - The most popular and versatile screen size to choose from.

      Intelligent TV processing - The 4K Processor X1 delivers a picture that is smooth and clear, full of rich colors and detailed contrast.

      Enhanced Color and Contrast - Sony’s 4K X-Reality PRO lets you see natural and precise picture quality with a wide array of colors and increased dynamic range. HDR (High Dynamic Range) formats: HDR 10, Hybrid Log-Gamma (HLG).

      Premium smart TV - Google TV with Google Assistant organizes your favorite content all in one place. Stream from Netflix, Apple TV, HBO Max, Peacock and many more.

      Intelligent motion handling - See blur-free picture quality in fast-moving and action-packed content, powered by Motionflow XR from Sony.

      ATSC TV Tuner, built in - An integrator-friendly tuner, for over-the-air digital television, and other functions such as decompression, analog-to-digital conversion, error corrections, media reformatting, and AV synchronization.

      Upscale all your content - Bring back lost texture and detail and see all your content upscaled to near-4K resolution with 4K X-Reality PRO. 2K content can achieve 4K-like levels of detail with 4K X-Reality™ PRO using a unique 4K database.

      Bluetooth connectivity - Connect Bluetooth®-compatible devices to your TV wire-free. Bluetooth audio connectivity in office, commercial, retail, faith – any installed AV system – is in demand from end users. And the latest Bluetooth 5.0 is backward compatible with all previous Bluetooth devices.

      Mobile device screen mirroring - Go from your phone, tablet or laptop to your TV in an instant. With Chromecast built-in, you can cast content more directly to the TV. Allows connection from iOS and Android devices, and with Apple AirPlay2.

      Professional Warranty - 3 years professional limited warranty to keep you up and running.

    Technical specification
    • Unique ref.fwd-55x75k-display
    • Product familyProfessional Displays
    • Product groupDisplays
    • TypeObject (single object)
    • Date of publishing2023-05-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationFurnishing Element
    • ETIM CodeEC001630
    • ETIM NameTelevision
    • UNSPSC nameDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • Uniclass 2015 CodePr_40_30_25_48
    • Uniclass 2015 DescriptionLiquid crystal display (LCD) panels
    • OmniClass Number23-37 15 25 13
    • OmniClass TitleLiquid Crystal Display Televisions

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States