Publish your products
Sony SRG X40UH Standard 4K30P PTZ Camera
Sony SRG X40UH Standard 4K30P PTZ Camera
Sony SRG X40UH Standard 4K30P PTZ Camera
Sony SRG X40UH Standard 4K30P PTZ Camera

    Sony SRG X40UH Standard 4K30P PTZ Camera

    Professional communication with 4K detail, natural images, and 40x zoom

    Built for almost any space, the SRG-X40UH matches high-quality images with ease of use and simple installation. This remotely controlled PTZ camera can cover everything from crowded operating theaters to huge auditoriums, making it perfect for business, education, and medical settings.

    See all the details, textures, and colors you need, with a 1/2.5-type Exmor R™ CMOS image sensor. Capture up to 4K images with minimal noise, even in low light. Create better FHD images, thanks to oversampling from the 4K sensor.

    The 40x zoom in FHD, or 30x in 4K, gives you crisp close-up shots, thanks to Clear Image Zoom technology. Meanwhile, a horizontal viewing angle of approximately 70 ° lets you zoom out for much wider images. And smooth, fast PTZ movements make any transitions seamless.

    Place the SRG-X40UH on a desk or mount it to the ceiling for more discreet filming. Simple UVC or HDMI connections make it easy to integrate into your existing setup. And PoE+ support and VISCA/VISCA over IP control command let you remotely operate and power it through a single LAN cable.

    * 4K 30p image is supported via HDMI. Full HD 60p is supported via UVC
    ** With Clear Image Zoom in FHD mode

    Specification
    • Features

      Clear, detailed 4K images—anywhere - The sensitive 1/2.5-type Exmor R™ CMOS image sensor captures high-quality 4K images with very little noise, even in dimly lit environments.

      Natural images and colors - The powerful sensor reproduces colors as they appear in the real world, so you see a realistic image every time.

      Detailed pictures, even in the dark - Our Day/Night function automatically switches between Day mode (full color) and Night mode (black & white) so you always see clearly. See detailed pictures in almost complete darkness, thanks to boosted sensitivity.

      Powerful 40x zoom and wide angle - Get detailed close-ups or capture an entire room through the integrated lens. With Clear Image Zoom technology, you can zoom up to 40x in FHD and 30x in 4K, with a horizontal viewing angle of approximately 70 °.

      Flexible mounting options - Choose between a desktop mount or ceiling mount so you can record from almost anywhere, whether you're in a boardroom or an auditorium.

      Smooth movement - Fast, smooth pan-tilt-zoom movements let you keep up with anything that's happening, while pan angle up to 170 ° of rotation means you can cover a bigger space with fewer cameras.

      Easy connection - A choice of USB and HDMI connections let you integrate the camera into your existing systems. Then USB Video Class (UVC) gives you smooth video communication.

      Remote control and simple power - With a single LAN cable, you can power and remotely control your camera, thanks to PoE+ support and VISCA/VISCA over IP control command. Minimal cabling, effort, and cost.

    Technical specification
    • Unique ref.srg-x40uh-ptz-network-cameras
    • Product familyProfessional Cameras
    • Product groupPTZ and Remote Cameras
    • TypeObject (single object)
    • Date of publishing2023-05-01
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    • UNSPSC nameSecurity cameras
    • UNSPSC code46171610
    • Uniclass 2015 CodePr_75_75_15_22
    • Uniclass 2015 DescriptionDigital cameras
    • OmniClass Number23-37 15 11 13
    • OmniClass TitleDigital Cameras

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit