Publish your products
FREESTANDING BATH SHOWER MIXER BIZERTE
FREESTANDING BATH SHOWER MIXER BIZERTE
    SOPAL

    FREESTANDING BATH SHOWER MIXER BIZERTE

    Floor bath shower standing mixer:

    • Bright and durable chrome finish mixer NF EN ISO 1456.
    • Ceramic cartridge Ø35mm.
    • Brilliant and easy to clean.
    • Comfort in use.
    • Flexible connection hoses.
    • lockable automatic diverter.
    • floor installation
          Specification
          • Floor bath shower standing mixer:

            • Working pressure: from 1 to 10 bar.
            • Nominal flow rate: 20l/min at 3 bar.
            • Thermal resistance: 90°C max.
            • Cartridge endurance: 70000 cycles.
          Technical specification
          • Unique ref.06DCA04
          • Product familyMixer BIZERTE
          • Product groupEmbedded bath shower mixer
          • TypeObject (single object)
          • Date of publishing2022-01-24
          • Edition number1
          Related
          • Material mainBrass
          • Material secondaryChrome
          • Designed inTunisia
          • Manufactured inTunisia
          Classification
          • BIMobject CategorySanitary - Taps & Mixers
          • IFC classificationSanitary Terminal
          • ETIM CodeEG017610
          • ETIM NameSanitary taps
          • UNSPSC nameSanitary ware
          • UNSPSC code301815
          • Uniclass 2015 CodePr_40_20_87
          • Uniclass 2015 DescriptionTaps and water supply outlet fittings
          • OmniClass Number23-31 11 00
          • OmniClass TitleFaucets

          Region availability

          Europe Africa
          Åland Islands
          Algeria
          Albania
          Côte d'Ivoire
          Andorra
          Morocco
          Austria
          Senegal
          Belarus
          Tunisia
          Belgium
          Bosnia and Herzegovina
          Bulgaria
          Croatia
          Cyprus
          Czech Republic
          Denmark
          Estonia
          Faroe Islands
          Finland
          France
          Germany
          Gibraltar
          Greece
          Guernsey
          Hungary
          Iceland
          Ireland
          Isle of Man
          Italy
          Jersey
          Latvia
          Liechtenstein
          Lithuania
          Luxembourg
          Malta
          Moldova
          Monaco
          Montenegro
          Netherlands
          North Macedonia
          Norway
          Poland
          Portugal
          Romania
          Russia
          San Marino
          Serbia
          Slovakia
          Slovenia
          Spain
          Svalbard and Jan Mayen
          Sweden
          Switzerland
          Ukraine
          United Kingdom
          Vatican City
          BIMobject product library

          Design App for Revit

          Load families straight into your Revit model in one click

          Get a place to access new objects easier, store your Revit families and collaborate with your team.

          • CheckmarkWork directly with BIM objects next to Revit
          • Checkmark 2GB Cloud storage - store your Revit content
          • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit