Publish your products
Sink shelf-WARD
SOPAL

Sink shelf-WARD

  • Bright and durable chrome finish NF EN ISO 1456.
  • Brass body
  • Wall-mounted and invisible
  • Hardware provided
  • Brilliant and easy to clean.
  • Comfort in use.
Technical specification
  • Unique ref.SB45A04
  • Product familySUPPORT WARD
  • Product groupWARD
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
  • Height (mm)140
  • Width (mm)480
  • Depth (mm)50
Related
  • Material mainBrass
  • Material secondaryGlass
  • Designed inTunisia
  • Manufactured inTunisia
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_30_78_78
  • Uniclass 2015 DescriptionShelves
  • OmniClass Number23-21 11 11 11
  • OmniClass TitleCommercial Storage Shelves

Region availability

Europe Africa
Åland Islands
Algeria
Albania
Côte d'Ivoire
Andorra
Morocco
Austria
Senegal
Belarus
Tunisia
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit