Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
soprema/products/1292efd3-f09a-480b-bc9c-85201a9706cd
Home
Categories
Building Materials
Waterproofing & Membranes
Spain_B77_Poliuretano_Membrana_AlsanVeloP
Unavailable in United States
SOPREMA
Follow
Spain_B77_Poliuretano_Membrana_AlsanVeloP
Alsan® Velo P is a thermally welded, mechanically reinforced synthetic fibre veil with a weight of 110 g/m².
Download
Technical specification
Technical specification
Unique ref.
PRDB77_24
Product family
waterproofing
Product group
Waterproofing and insulation product
Type
Digital Inventory (Products)
Date of publishing
2025-06-20
Edition number
1
Related
Related
Material main
Polyurethane
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Building Materials - Waterproofing & Membranes
IFC classification
Material
ETIM Code
EG019720
ETIM Name
Sheet material
OmniClass Number
23-13 25 17 13
OmniClass Title
Sheet Waterproofing
Region availability
Europe
Spain
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
Schluter Systems
KERDI-SHOWER-R
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download
Sika
Bonded FPO Waterproofing Membrane SikaProof® A+
Download
Sika
Emseal RoofJoint - watertight roof expansion joint high-movement, weldable, transitions to walls
Download
Johns Manville
JM® TPO Fleece Backed Membrane for Hot Asphalt Application
Download