Publish your products
Spain_CubInclinadasInvert_TejasCeramicas+SOPRAXPS+Edilstick2TNT_216,5 mm
SOPREMA

Spain_CubInclinadasInvert_TejasCeramicas+SOPRAXPS+Edilstick2TNT_216,5 mm

Inclined roof on a wooden board support which must offer a flat surface, consisting of: Waterproofing ADHERED by simple contact of self-adhesive sheet on one side composed of SBS elastomeric bitumen reinforced with non-woven Polyester Felt stabilised with Fibreglass and covered on the upper side with a TEXface polypropylene non-woven fabric type EDILSTICK 2mm TNT/RAND designation: LBA-20-FP according to UNE 104410-2013; Thermal insulation layer supported consisting of rigid sheets of extruded polystyrene with a compressive strength of 300 kPa, 100 mm thick, type SOPRAXPS CR 100, ready to receive the finish with tiles FIXED to the wooden batten structure that act as support.
Technical specification
  • Unique ref.SOL000448
  • Product familywaterproofing
  • Product groupWaterproofing system for roof
  • TypeBuilding Material
  • Date of publishing2025-07-25
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 39 00
  • OmniClass TitleRoof Coverings, Claddings, Linings

Region availability

Europe
Spain