Publish your products
Spain_Medianera162mm_YL+InsoplastAA6+Lm
SOPREMA

Spain_Medianera162mm_YL+InsoplastAA6+Lm

Vertical separation element made up of a self-supporting galvanised steel framework made up of a double 48 mm horizontal structure (channel) on a TECSOUND® S50 BAND 50 damping band and a 46 mm vertical structure (stud) placed every 600 mm on which two 12.5 mm plasterboard sheets will be screwed on both sides with a self-adhesive acoustic sheet with an elastomeric bitumen base, reinforced, flexible and 1500 kg/m3 density, 6 Kg/m2 and 4 mm thick, type INSOPLAST AA 6 between the sheets; placement of absorbent material such as mineral wool, 50 mm thick and 50 Kg/m3 density between the studs. Level of acoustic insulation to airborne noise: RA = 54 dBA
Technical specification
  • Unique ref.SOL000457
  • Product familyInsulation
  • Product groupInsulation
  • TypeBuilding Material
  • Date of publishing2025-07-28
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryMineral wool
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationWall
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls

Region availability

Europe
Spain