We are using cookies to provide our services

By using our services you agree to our use of cookies

SOPREMA - ALSAN 770 - PMMA LIQUID WATERPROOFING SOLUTIONS

Unique ref.: FC4NOTE_FR01
Brand: SOPREMA
Product family: Roof
Product group: Waterproofing system for roof
Date of publishing: 2017-08-03
Edition number: 3
Type: Object (single object)
Download (7)

ALSAN® 770 products are high-grade, PMMA-based resins with low-temperature flexibility and are used to create durable and reliable roof waterproofing membranes on balconies, parking, terraces or flat-roof and to waterproof joints on water impermeable concrete with fleece reinforcement.

- Resin layer : 1,5 kg/m2 as required by Alsan 770 layer;
- Reinforced by the fleece straightaway (wet in wet);
- Admitted to the bridging of cracks;
- Decorative finish with colorful sequins;
- Wide range of colors and finiching.


Material main:
Material secondary:
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L527
Uniclass 1.4 Description: Roof finishing coatings
Uniclass 2.0 Code: SS-20-40
Uniclass 2.0 Description: Roof And Balcony Covering And Finish Systems
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20
NBS Reference Description: Roof, Floor And Paving Systems
COBIe Type Category: Ss_30_40_30_40
CSI MasterFormat 2014 Code: 09 96 00
CSI MasterFormat 2014 Title: High-Performance Coatings
OmniClass Number: 23-13 39 35
OmniClass Title: Roof Finishing Coatings
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Construction - Roof

Name Value
Adhesive Type Adhered
Application Waterproofing for Floor or Balconie or Terrace
Core Material PMMA/concrete
Covering Type Smooth
Decking Type Concrete
Exposure True
Finish smooth
Fire Rating Class Broof(T1)
Fire Resistance Rating (UL-263) False
Flame Spread Index E
Height 5 mm — 10 mm
Impact Resistance (UL 2218) False
Installation Method Streamed
Intended Function Waterproofing
Material flexible reactive polymethylmethacrylate
Maximum Temperature 90
Minimum Temperature -30
Weight per Square 3 kg — 5 kg

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.AssettIdentifier polymethylmethacrylate
COBie.Component.Description roof waterproofing on the basis of flexible reactive
COBie.Component.Name ALSAN 770
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType fixed
COBie.Type.Category Ss_30_40_30_40
COBie.Type.Color light grey
COBie.Type.Constituents primer, liquid waterproofing layer, reinforcement fleece
COBie.Type.CreatedBy info@soprema.fr
COBie.Type.CreatedOn May 2017
COBie.Type.Description Liquid Roof Waterproofing System
COBie.Type.DurationUnit Years
COBie.Type.Features liquid applied system
COBie.Type.Finish Smooth
COBie.Type.Manufacturer info@soprema.fr
COBie.Type.Material PMMA/Concrete
COBie.Type.ModelNumber FC4NOTE_FR01
COBie.Type.Name ALSAN 770
COBie.Type.NominalHeight 5 mm — 10 mm
COBie.Type.Shape Flat
COBie.Type.WarrantyDescription On product
COBie.Type.WarrantyDurationLabor 10
COBie.Type.WarrantyDurationParts 10
COBie.Type.WarrantyDurationUnit Years
COBie.Type.WarrantyGuarantorLabor Decennial insurance
COBie.Type.WarrantyGuarantorParts SOPREMA - for more information, please contact : info@soprema.fr

System Family Properties

MaterialProperties

Name Value
Fire rating E
Permeability 5107
Porosity 0
λ-value 1

SystemFamilyProperties

Name Value
Fire-resistance rating Broof(T1)
Mass (per m2) 3 — 5
Thickness 5 mm — 10 mm

All BIM objects are real products from real manufacturers confirmed and approved