We are using cookies to provide our services

By using our services you agree to our use of cookies

SOPRASOLAR FIX EVO TILT

Unique ref.: RC1PUPV_FR02
Brand: SOPREMA
Product family: Roof
Product group: Waterproofing system for roof
Date of publishing: 2018-10-03
Edition number: 1
Type: Object (single object)
Download (6)

The SOPRASOLAR FIX EVO TILT system is a waterproofing complex with photovoltaic panels integrated without percing and without balast. It consist in one renforced bilayer waterproofing system which receive one structure of SOPRASOLAR FIX EVO TILT pads directly torch on the roofing materials and photovoltaics panels installed on the pads with extensions. It's targeted for the flat roof.

The photovoltaic panels put on one pedestals with extension system which create one slope of 10° in more for the panels.


Material main: Bitumen
Material secondary: Polyurethane
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: JV14
Uniclass 1.4 Description: Photovoltaic systems
Uniclass 2.0 Code: SS-20-12
Uniclass 2.0 Description: Flat Roof, Floor And Balcony Structure Systems
Uniclass 2015 Code: Co_70_10_63
Uniclass 2015 Description: Photovoltaic power generation complexes
NBS Reference Code: 20-12-85-70
NBS Reference Description: Reinforced Concrete Floor, Roof Deck Or Balcony Systems
CSI MasterFormat 2014 Code: 07 51 00
CSI MasterFormat 2014 Title: Built-Up Bituminous Roofing
OmniClass Number: 23-13 39 31 13 23
OmniClass Title: Modified Bituminous Multi Layer Roof Membranes
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • France

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AccessibilityPerformance n/a
COBie.Type.AssetType fixed
COBie.Type.Category EF_30 : Roofs, floor and paving elements
COBie.Type.CodePerformance n/a
COBie.Type.Color Black ; Red ; Green ; Light Grey ; white ; Dark grey ; Brown ; Orange ; Blue
COBie.Type.Constituents Self protection membrane or photovoltaic panel
COBie.Type.CreatedBy n/a
COBie.Type.CreatedOn n/a
COBie.Type.Description Photovoltaic adhered roof system
COBie.Type.DurationUnit Year
COBie.Type.ExpectedLife 25
COBie.Type.Features Waterprrofing which create lectrical energy by photovoltaic panels integrated.
COBie.Type.Finish Black ; Red ; Green ; Light Grey ; white ; Dark grey ; Brown ; Orange ; Blue Photovoltaic panel
COBie.Type.Grade n/a
COBie.Type.Manufacturer SOPREMA
COBie.Type.Material SBS Bitumen ; Polyamide PA6 ; Alumium ; p-Si ; steel
COBie.Type.ModelNumber 1
COBie.Type.ModelReference RC1PUPV_FR02
COBie.Type.Name SOPRASOLAR FIX EVO TILT (RC1PUPV_FR02)
COBie.Type.NominalHeight 0
COBie.Type.NominalLength 0
COBie.Type.NominalWidth 0
COBie.Type.ReplacementCost 0
COBie.Type.Shape flat
COBie.Type.Size n/a
COBie.Type.SustainabilityPerformance http://www.soprasolar.com/fr/documentation/search
COBie.Type.WarrantyDescription On materials and works in keeping with the handling guidelines and maintenances défined by terms of sales from SOLARDIS.
COBie.Type.WarrantyDurationLabor 10
COBie.Type.WarrantyDurationParts 20
COBie.Type.WarrantyDurationUnit Year
COBie.Type.WarrantyGuarantorLabor Decennial insurance by the waterproofing companies
COBie.Type.WarrantyGuarantorParts Waterproofing Layers by manufacturer (SOPREMA)

ETIM Properties

Photovoltaik, wind energy - Photovoltaics roof mounting

Name Value
Roofing material Other

System Family Properties

MaterialProperties

Name Value
λ-value 0.022

SystemFamilyProperties

Name Value
λ-value 0.022

All BIM objects are real products from real manufacturers confirmed and approved