We are using cookies to provide our services

By using our services you agree to our use of cookies

SOPREMA - Multifunction roof bitumen waterproofing system

Unique ref.: RC1PUTE_FR01
Brand: SOPREMA
Product family: Roof
Product group: Waterproofing system for roof
Date of publishing: 2017-08-03
Edition number: 3
Type: Object (single object)
Download (7)
SBS Bitumen waterproofing system with root barrier elastomer, under multi hight UV protection (multifunction).
This system did developed for the walking accessible terrace roof on concrete.

- Under Technical Agreement (CSTB DTA);
- Classification at the outdoor fire BROOF (t3) (with Sopranature® Tundra by rolls précultivés sloping < 10 °);
- On support concrete, to make the terrace garden, and multifunction (paving slabs, tiles,...);
- Removal of the devices of spacing at the top of runoff with Alsan® Flashing garden seal transcripts.
- Responds to any type of project in nine as in renovation, with solutions of revegetation by semie, plantation, pre-cultured or directly with the precultured box, Tundra rolls ' Box. It can be implemented on any type of insulation meets the professional rules or the D.T.U. in force;
- Applies mainly to the slopes up to 20% (Tundra under DTA system up to 30% slope);
However, on special study, SOPRANATURE® can be implemented on slopes up to 100%. The low needs of cleaning and the light weight allow to make it on no-accesible roof.


Material main: Polyurethane
Material secondary: Ceramics
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: SS-20
Uniclass 2.0 Description: Roof, Floor And Paving Systems
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20
NBS Reference Description: Roof, Floor And Paving Systems
COBIe Type Category: Ss_30_60
CSI MasterFormat 2014 Code: 07 51 00
CSI MasterFormat 2014 Title: Built-Up Bituminous Roofing
OmniClass Number: 23-13 39 31 13 13
OmniClass Title: Built Up Bituminous Multi Layer Roof Membranes
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Construction - Roof

Name Value
Adhesive Type Fixed
Application burning
Color defined by the project
Covering Type Roof
Decking Type Concrete flat roof
Exposure True
Finish Green roof/paving/concrete
Installation Method Burning, paste and free by hand
Material Bitumen membrane;polyisocyanurate (PIR);green roof system;concrete;paving slab;sand;gravel
Maximum Temperature 90
Minimum Temperature -16
Special Properties the same waterprooffing system for all finishing / no cut
Thermal Insulance Polyisocyanurate (PIR)

BSD SpecLink

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy info-bim@soprema.fr
COBie.Component.Description multi protection waterproofing sytem on PIR insulation
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType fixed
COBie.Type.Category Ss_30_60
COBie.Type.Constituents primer/bitmumen/reinforceent fleece/capsheet/ PIR insulation/tiles/paddle/ceramic paving/wood paving/green roof system/concrete paving/sand/concrete topping
COBie.Type.CreatedBy info-bim@soprema.fr
COBie.Type.CreatedOn May 2017
COBie.Type.Description Multifunction (multifinishing/protetion) flat roof/terrace waterproofing system
COBie.Type.DurationUnit years
COBie.Type.ExpectedLife 30
COBie.Type.Finish Green roof and/or paving
COBie.Type.Manufacturer info-bim@soprema.fr
COBie.Type.Material Bitumen, green roof system, paving slab, PIR insulation, concrete, gravel
COBie.Type.ModelNumber RC1PUTE_FR01
COBie.Type.Name SOPREMA - Multifunction roof bitumen waterproofing system
COBie.Type.WarrantyDescription Product warranty by manufacturer and a decennial insurance by the labor
COBie.Type.WarrantyDurationLabor 10
COBie.Type.WarrantyDurationParts 10
COBie.Type.WarrantyDurationUnit Years
COBie.Type.WarrantyGuarantorLabor Decennial insurance
COBie.Type.WarrantyGuarantorParts SOPREMA - for more information, please contact : info@soprema.fr

System Family Properties

MaterialProperties

Name Value
λ-value 0.0022

SystemFamilyProperties

Name Value
λ-value 0.0022

All BIM objects are real products from real manufacturers confirmed and approved