We are using cookies to provide our services

By using our services you agree to our use of cookies

SOPREMA - Paving slabs on pad waterproofing system

Unique ref.: RC1PUTE_FR02
Brand: SOPREMA
Product family: Roof
Product group: Waterproofing system for roof
Date of publishing: 2017-08-03
Edition number: 3
Type: Object (single object)
Download (7)
Autoadhesive semi-adherent bilayer waterproofing system under paving slabs on pad from the SOPREMIUM range of SOPREMA Group.
It consist of vapor barrier membrane on concret support, one insulation in polyurethane from EFYOS range, bitumen bilayer membranes, SOPREMA pads (wide choice size of height - max 260 mm) and paving slabs (ceramic, wood or concrete).
That is one solution for pieton accessible roof.

- Roofing Material Compressive Strength (french rank) : I6;
- under Technical Agreement (CSTB DTA);
- Bilayer waterproofing system is adapting to multifunction roof: gravels, slab on pad, tiles, etc;
- Wide choice of color, size or nature of paving slabs;
- SOPRADALLE CERAM Slabs : T11 rank.


Material main: Polypropylene
Material secondary: Ceramics
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: SS-20
Uniclass 2.0 Description: Roof, Floor And Paving Systems
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20
NBS Reference Description: Roof, Floor And Paving Systems
COBIe Type Category: Roof, floor and paving drainage systems
CSI MasterFormat 2014 Code: 07 76 00
CSI MasterFormat 2014 Title: Roof Pavers
OmniClass Number: 23-13 41 19 11
OmniClass Title: Roof Pavers
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Construction - Roof

Name Value
Adhesive Type fixed
Application waterproofing and paving roof
Core Material Bitumen
Covering Type Roof
Decking Type Flat roof
Exposure True
Finish Paving slab
Installation Method Burning, glue and hand applied
Intended Function Waterproofing
Material Bitumen, ceramic, wood, polymeric plastic, concrete, polyisocyanurate (PIR)
Maximum Temperature 90
Minimum Temperature -16
Thermal Insulance Polyisocyanurate (PIR)

BSD SpecLink

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy info-bim@soprema.fr
COBie.Component.Description Paving slab on pad waterproofing system on PIR insulation
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType Fixed
COBie.Type.Category Ss_30_75
COBie.Type.Constituents primer/bitumen/capsheet/ PIR insulation/tiles/paddle/ceramic paving/wood paving/green roof paving
COBie.Type.CreatedBy info-bim@soprema.fr
COBie.Type.CreatedOn May 2017
COBie.Type.Description Slab on pad with bitumen bilayer waterproofing system and with Pir insulation on concrete support
COBie.Type.DurationUnit Years
COBie.Type.ExpectedLife 30
COBie.Type.Finish Ceramic or wood or green roof Paving
COBie.Type.Manufacturer info-bim@soprema.fr
COBie.Type.Material Pir insulation, bitumen, wood paving, ceramic paving, green roof paving, polyurethane glue fastened, polymeric plastic
COBie.Type.ModelNumber RC1PUTE_FR02
COBie.Type.ModelReference SOPREMIUM
COBie.Type.Name SOPREMA - Paving slabs on pad waterproofing system
COBie.Type.WarrantyDescription Warranty product by manufacturer and warranty labor by the decennial insurance / special warranty by SOPREMA for SOPREMIUM range : 20 years on product and labor with one contract between the contractor and the manufacturer
COBie.Type.WarrantyDurationLabor 10
COBie.Type.WarrantyDurationParts 10 — 20
COBie.Type.WarrantyDurationUnit Years
COBie.Type.WarrantyGuarantorLabor Decennial insurance
COBie.Type.WarrantyGuarantorParts SOPREMA - For more information, please contact : info@soprema.fr

System Family Properties

MaterialProperties

Name Value
λ-value 0.0022

SystemFamilyProperties

Name Value
λ-value 0.0022

All BIM objects are real products from real manufacturers confirmed and approved