We are using cookies to provide our services

By using our services you agree to our use of cookies

SOPREMA - warm roof system with vapour barrier on metal deck

Unique ref.: RS1PUTC_FR01
Brand: SOPREMA
Product family: Roof
Product group: Waterproofing system for roof
Date of publishing: 2017-08-03
Edition number: 3
Type: Object (single object)
Download (7)
Self-protected SBS bitumen waterproofing system high tensile fixed mechanically from the SOPREMIUM range of SOPREMA group.
This process is developed for technical or unaccessible terrace roofing on steel deck substrate .

- Insulation PIR - EFIGREEN ACIER : lambda 0,0023
- Under Technical Agreement (CSTB DTA);
- The system is preconsise with thermal bridge breaker fixing of insulation and membrane (0.0014 W/K);
- Sopravap® Stick Alu S16 vapor bariere can easily process the airtightness (in association with Sopratec® III in cladding);
- Protection of the premises as soon as the installation of Sopravap® Stick Alu S16;
- Solution classification at the outdoor fire BROOF (t3) (slope < 10 ° and if composed of a mineral wool insulation, a first layer SOPRALENE FLAM UNILAY and a second layer ELASTOPHENE FLAM 25 AR T3).


Material main: Asphalt
Material secondary: Steel
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L524
Uniclass 1.4 Description: Roof membranes
Uniclass 2.0 Code: SS-20
Uniclass 2.0 Description: Roof, Floor And Paving Systems
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20
NBS Reference Description: Roof, Floor And Paving Systems
COBIe Type Category: Ss_30_40_30_72
CSI MasterFormat 2014 Code: 07 51 00
CSI MasterFormat 2014 Title: Built-Up Bituminous Roofing
OmniClass Number: 23-13 39 31 13 13
OmniClass Title: Built Up Bituminous Multi Layer Roof Membranes
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Construction - Roof

Name Value
Adhesive Type Mechanical fixed
Application Roofing
Color black
Core Material Bitumen, Polyisocyanurate
Covering Type Roof
Decking Type Flat roof
Exposure True
Finish colored mineral chips
Installation Method Mechnical fixed and burning
Intended Function Waterproofing
Material Bitumen, Polyisocyanurate
Maximum Temperature 90
Membrane Type Polymer Modified Bitumen
Minimum Temperature -16
Panel Thickness 30 mm — 260 mm
Special Properties Mandatory maintenance by years : 1
Thermal Insulance Polyisocyanurate (PIR)

BSD SpecLink

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy info-bim@soprema.fr
COBie.Component.Description Waterproofing sytem with PIR insulation for the steel deck support
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AccessibilityPerformance no
COBie.Type.AssetType fixed
COBie.Type.Category Ss_30_40_30_72
COBie.Type.Constituents vapour control layer, insulation, underlayer, mechanical fasteners, capsheet
COBie.Type.CreatedBy info-bim@soprema.fr
COBie.Type.CreatedOn May 2017
COBie.Type.Description Bituminous waterproofing system on steeldeck with PIR insulation
COBie.Type.DurationUnit Years
COBie.Type.ExpectedLife 30
COBie.Type.Features mechanically fixed system
COBie.Type.Finish sand/talcum
COBie.Type.Grade DTU 43.3 / EN 13707 / EN 13165
COBie.Type.Manufacturer info-bim@soprema.fr
COBie.Type.Material Bitumen, polyisocyanurate, Metal
COBie.Type.ModelNumber RS1PUTC_FR01
COBie.Type.ModelReference SOPREMIUM
COBie.Type.Name SOPREMA - warm roof system with vapour barrier on metal deck
COBie.Type.WarrantyDescription Product : 10 years or 20 years with one concract with the contractor / Sytem by Insurance of labor
COBie.Type.WarrantyDurationLabor 10
COBie.Type.WarrantyDurationParts 20
COBie.Type.WarrantyDurationUnit Years
COBie.Type.WarrantyGuarantorLabor Decennial insurance
COBie.Type.WarrantyGuarantorParts SOPREMA

System Family Properties

MaterialProperties

Name Value
λ-value 0.0023

SystemFamilyProperties

Name Value
λ-value 0.0023

All BIM objects are real products from real manufacturers confirmed and approved