Publish your products
Spain_SueloParquet158,4mm_SoladoMadera+Texfon
SOPREMA

Spain_SueloParquet158,4mm_SoladoMadera+Texfon

m2 of acoustic insulation against impact noise of floors in new construction using a 3.4 mm high-tenacity polyester felt anti-impact sheet joined to a bituminous protection, with high resistance to compression, tearing and puncturing, TEXFON type; overlapped using the self-adhesive tab intended for this purpose that is incorporated in the product; finished with 8 mm thick parquet-type flooring, laminate or similar, reduction of the overall impact noise pressure level ALw = 21 dB and overall standardised impact noise pressure level LnTw = 60 dB.
Technical specification
  • Unique ref.SOL000439
  • Product familyFlooring
  • Product groupAcoustic floor insulation
  • TypeBuilding Material
  • Date of publishing2025-06-19
  • Edition number1
Related
  • Material mainPolyester
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Decks, Slabs & Floors
  • IFC classificationFloor
  • ETIM CodeEG020600
  • ETIM NameBuilding - system floors
  • Uniclass 2015 CodeEF_30_60
  • Uniclass 2015 DescriptionPavements

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit