Publish your products
Spain_Divisoria98,5mm_YL+TecsoundSy70+YL+Lm+YL
SOPREMA

Spain_Divisoria98,5mm_YL+TecsoundSy70+YL+Lm+YL

Partitioning made up of a self-supporting galvanised steel framework consisting of a 48 mm horizontal structure (channel) on a TECSOUND® S50 BAND 50 damping strip and a 46 mm vertical structure (stud) placed every 600 mm, on which two 12.5 mm gypsum plasterboard panels will be screwed on both sides with a self-adhesive synthetic acoustic insulation sheet with a polymeric base without asphalt of 2,000 Kg/m3 density, 7 Kg/m² and 3.5 mm thickness type TECSOUND® SY 70 between the panels on one side; placement of absorbent material such as mineral wool of 45 mm thickness and density 50 Kg/m3 between the studs. Level of acoustic insulation to airborne noise: RA = 53.5 dBA
Technical specification
  • Unique ref.SOL000454
  • Product familyInsulation
  • Product groupInsulation
  • TypeBuilding Material
  • Date of publishing2025-06-19
  • Edition number1
Related
  • Material mainElastomer
  • Material secondaryMineral wool
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationWall
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit