Publish your products
Spain_PavimentoBaldosa239mm_Baldosa+TecsoundFT75
SOPREMA

Spain_PavimentoBaldosa239mm_Baldosa+TecsoundFT75

Acoustic insulation against airborne noise and impact noise from slabs, by installing the high-density asphalt-free synthetic polymer-based soundproofing complex and 7.6 kg/m2, 14 mm thick porous textile fibre felt TECSOUND® FT 75 on the slab, placed butt-to-head between sheets and the joint sealed using the TECSOUND S50 BAND 50 strip and finished with a mortar sheet and pavement with a total thickness of 54 mm, reducing the overall impact noise pressure level ΔLw by 22 dB and overall standardised impact noise pressure level LnTw=56 dB.
Technical specification
  • Unique ref.SOL000463
  • Product familyFlooring
  • Product groupAcoustic floor insulation
  • TypeBuilding Material
  • Date of publishing2025-06-19
  • Edition number1
Related
  • Material mainElastomer
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Decks, Slabs & Floors
  • IFC classificationCovering
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_60
  • Uniclass 2015 DescriptionPavements

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit