Publish your products
Box-6 Tier 4 Post Shelving
Box-6 Tier 4 Post Shelving

    Box-6 Tier 4 Post Shelving

    Dimensions: 3' 6" (42") W x 1' 0" (12") D x 6' 4" (76") H
    • 6 Tiers High
    • Great for archive storage
    • Flexible components for adaptable storage
    • Shelf system


    The 4-Post line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterparts as closely as possible. Use the prebuilt shelving family to visualize your storage solutions or use the shared sub-component families to build your own custom solution right down to the last shelf.Our 4-Post shelving incorporates both “L” & “T” shaped uprights allowing for a variety of shelving configurations. All shelf units are assembled without the use of nuts, bolts, or clips and are available for both single entry (wall unit) and double entry (back to back storage) allowing for maximum filing/storage capacity with minimal floor intrusion. Shelves are available slotted to accept adjustable file dividers. All shelf units are designed for expansion and are available as mobile-ready for easy conversion. Our 4-Post units are ready to assemble with no special tools required. Available depths make it an ideal choice for letter, legal, binder, and book storage applications.
    Specification
    • UprightsFormed from steel sheet to a hollow “tee” shape for intermediate supports and formed angles for end supports. Uprights have keyhole slots on inner wall only. Provide with sheet steel panels full height and depth of end uprights. Provide intermediate “tee” uprights between adjacent units.Shelves and SupportsFormed from sheet steel with flanges on all sides and return hem on front and back flanges. Ends are formed to clear inside of upright offset panels. Shelves are independently adjustable. Shelf supports are formed from heavy gauge steel sheet with four solid steel shoulder rivets, two per ear, that interlock with inner wall of uprights.Nominal Shelf Dimensions
      • Width: 12 inches (305MM) to 72 inches (1829MM) sections used to meet project requirements
      • Shelf Edge Vertical Profile: 3/4 inch (19MM) maximum
      • Vertical Adjustment Increment: 1-1/2 inches (38MM)
      • Width Of Intermediate Uprights: 2 inches (51MM)
      • Clearance Between Uprights: Nominal shelf section width minus 2 inches (51MM)
      • Levelness of Completed Shelf Units: Maximum 1/8 inch (3.2MM) between bottom shelf and canopy top, measured along the edge of any upright in any direction
      Accessories
      • File dividers
      • Center stops
      • Reference shelves
      • Back stops
      • Laminate end panel
      • End panel mounting brackets
      • Backs
      • Bin dividers
      • Bin fronts
      FinishesPaint finish, low pressure laminate, high pressure laminate, or acrylic finish.
    Technical specification
    • Unique ref.4_Post_Box_6_Tier_PCS
    • Product familyBusiness
    • Product groupAdministration, Mail Room, Storage, Break Room and Casework
    • TypeAssembly (multiple objects)
    • Date of publishing2021-08-07
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States