Publish your products
09' Wide - Option 07 Break Room
09' Wide - Option 07 Break Room
09' Wide - Option 07 Break Room

    09' Wide - Option 07 Break Room

    5.0 out of 5 stars5.0(5 reviews)
    • Kit is designed to represent one common option used for Break rooms at this Height and Width
    • Kit includes two base cabinets, three upper wall cabinets, one countertop with backsplash, and one sink with faucet.
    • Not ADA accessible.
    • Appliances are for visual representation only, NOT included in budget price


    Each kit comes with a variety of options that each have a unique price attached to them. A typical solution would comprise of both upper and lower cabinets with a sink and counter top. Each cabinet door can be equipped with a lock.Design
    • Multiple pull options
    • Angled top is optional
    • Counter can be equipped with side splash if necessary
    • Lock options available
    Specification
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16” thick high-pressure laminate
    Technical specification
    • Unique ref.Casework_Break_Room_LAM_09_07
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeAssembly (multiple objects)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainLaminate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • OmniClass Number23-21 19 11
    • OmniClass TitleModular General Casework

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States