Publish your products
Legal-3 Cabinets-4 Tier-Shelves Steel Rotary File

Legal-3 Cabinets-4 Tier-Shelves Steel Rotary File

  • 4 Tiers High
  • Great for file storage
  • Flexible components for adaptable storage
  • Shelf system


Each kit comes with a variety of options that each have a unique price attached to them.
  • Locking doors and drawers for secure and HIPAA-compliant storage
  • Additional designs for industrial and weapons storage
  • Available with two to eight shelf openings
  • Available either fully assembled or unassembled
  • Completely customizable to fit your unique needs
  • Drawers, dividers, reference shelves, laminate end panels, and a wealth of other optional accessories
Design
  • Quickly change the number of tiers to either 3,4,5,6,7,8 high
  • Quickly change from shelves to drawers
  • Built in end panels and wall panels for ease of design.
ConfigurationsLetter Unit
  • Widths: 30-3/4" (adder), 36-1/2" (starter)
  • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
  • Depths: 25"
  • Choose from letter or legal size media storage
  • Available in two (2) to eight (8) shelf openings
  • Choose from locking or non-locking units
Legal Unit
  • Widths: 38-3/4" (adder), 45-1/2" (starter)
  • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
  • Depths: 31"
  • Choose from letter or legal size media storage
  • Available in two (2) to eight (8) levels
  • Choose from locking or non-locking units
      Specification
      • Construction
        • Base constructed of tough 13-gauge cold-rolled steel with steel-formed U-channel reinforcements
        • Constructed of 13 to 18 gauge cold rolled steel and steel-formed U-Channel reinforcements
        • Locking drawers provide added security. Optional locking drawers are available.
      Technical specification
      • Unique ref.Rotary_Cabinet_Legal_3_Cabinets_4_Tier_Shelves_PCS
      • Product familyBusiness
      • Product groupAdministration, Mail Room, Storage, Break Room and Casework
      • TypeAssembly (multiple objects)
      • Date of publishing2021-01-29
      • Edition number1
      Related
      • Material mainPowder coated steel
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryFurniture - Shelving & Storage
      • IFC classificationFurniture
      • OmniClass Number23-21 11 11 19
      • OmniClass TitleCommercial Filing Cabinets

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States