Publish your products
Dishwasher Kitchen Furniture

Dishwasher Kitchen Furniture

Kitchen Dishwasher

Introducing the dishwasher designed for modern kitchens, offering a seamless blend of efficiency, style, and advanced technology. This high-performance appliance stands out with its ultra-quiet operation, ensuring a peaceful kitchen environment while delivering powerful cleaning results.

Standard sizes
Widths: 24"
Depths: 25 1/8"
Heights: 35"

  • Ideal for residential kitchens and hospitality sectors.
  • Advanced water filtration system ensures spotless clean dishes.
  • Energy-efficient model with customizable wash cycles.
  • Unique quiet operation feature for a peaceful kitchen environment.


Featuring a customizable dishwasher, it accommodates a variety of dish sizes and shapes, providing flexibility for every load. With multiple wash cycle options, including quick wash and eco-friendly settings, it adapts to your specific needs, optimizing water and energy use. Its sleek, stainless-steel finish not only complements contemporary kitchen aesthetics but also provides durability and ease of maintenance. Elevate your kitchen design with this efficient and versatile dishwasher, designed to enhance both form and function in any culinary space. To use this family, open the fetch app and click on the model to insert it into your project. Under dimensions, you can check custom dimensions, allowing you to enter your desired width, depth, and height.
Specification
    • Stainless steel interior and exterior for enhanced durability and aesthetic appeal
    • Integrated handle design for a sleek, modern look
    • Multiple wash cycles, including heavy, normal, and quick wash
    • Energy Star certified for reduced energy consumption
    • Constructed with casters for easy mobility
    • Dimensions: 24" Width x 25" Depth x 36" Height
Technical specification
  • Unique ref.SSG_Appliance_Dishwasher_SST
  • Product familyEducation
  • Product groupCollege Student Furniture
  • TypeObject (single object)
  • Date of publishing2025-01-28
  • Edition number1
  • Height (inches)35
  • Width (inches)24
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code11 30 13.13
  • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit