Publish your products
Washer / Dryer Residential Furniture
Washer / Dryer Residential Furniture
Washer / Dryer Residential Furniture
Washer / Dryer Residential Furniture

    Washer / Dryer Residential Furniture

    4.8 out of 5 stars4.8(8 reviews)
    Residential Washer and Dryer

    Discover the revit washer and dryer combo, all-in-one laundry solution designed with efficiency and space optimization in mind. Ideal for modern living, this compact unit is perfect for urban apartments, small homes, and multi-use spaces. By combining both functions into a single model, the Revit washer and dryer eliminates the need for separate appliances.

    Standard sizes
    Widths: 28"
    Depths: 32"
    Heights: 40", 56"

    • Perfect solution for laundry areas in residential and hospitality settings
    • Compact, all-in-one washer and dryer design for maximum space efficiency
    • Designed for energy efficiency with adjustable cycle options
    • Integrated smart features enable remote monitoring and control


    Engineered for precision, the washer and dryer combo feature multiple wash cycles and drying options, catering to diverse fabric care needs. Its energy-efficient technology ensures minimal water and power consumption, aligning with sustainable building practices. The unit's sleek design and quiet operation make it a perfect fit for open-plan layouts, enhancing functionality and aesthetics. Architects and designers will appreciate its compatibility with Revit families, facilitating seamless integration into BIM projects and ensuring detailed planning and visualization. To use this family, open the fetch app and click on the model to insert it into your project. Under construction, you are given the option to add a 16" pedestal to raise the unit to a comfortable working level. You can also switch between the dryer and washer unit options. Under dimensions, you can check custom dimensions to enter your desired width, depth, and height.
    Specification
    • Construction:
      • High-grade stainless steel drum ensures durability and longevity
      • Robust outer body with powder-coated finish for scratch and rust resistance
      • Compact design optimized for space-saving in residential and commercial settings
      • Optional 16" pedestal allows you to store laundry accessories
      • Dimensions: 28" Width x 32" Depth x 40" Height
      • Choose between a washer or dryer unit
      Sustainability:
      • Energy Star certified for reduced energy consumption
      • Eco-friendly wash cycles designed to conserve water
      • Recyclable components to minimize environmental impact
    Technical specification
    • Unique ref.SSG_Appliance_Washer_Dryer_PCS
    • Product familyEducation
    • Product groupCollege Student Furniture
    • TypeObject (single object)
    • Date of publishing2025-03-28
    • Edition number1
    • Width (inches)28
    • Depth (inches)32
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 30 13.23
    • CSI MasterFormat 2014 TitleResidential Laundry Appliances
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit