Publish your products
Box Box File Laminate Base Cabinet
Box Box File Laminate Base Cabinet
Box Box File Laminate Base Cabinet

    Box Box File Laminate Base Cabinet

    Box Box File Plastic Laminate Base Cabinet

    Our box-box-file base cabinet system is part of Southwest Solutions’ modular casework line; a flexible and durable alternative to built-in millwork. This is a highly customizable family, and all of our casework is backed with a Limited Lifetime Warranty. The cabinet is finished on all four sides and uses 2mm PVC edge banding for a durable, long-term solution. The bottom drawer of the box-box-file configuration is designed for hanging files and to hold a standard pendaflex folder. This is the same design that the file-file configuration uses for both of it’s drawers. Use simple parameters to choose various handles, door types, toe kicks, and more.

    Standard sizes
    Widths: 15", 18", 24", 30"
    Depths: 24", 30"
    Heights: 29", 33", 35", 37", 41"

    • Pricing is INCLUDED in model
    • File drawers are designed for hanging files and to hold a standard pendaflex folder
    • A 37”H unit has a box-file-file configuration
    • Other configurations are box-box-file or file-file.
    • Cost estimate updates dynamically with changes made to the model


    The Southwest Solutions Group casework line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate and customize various aspects of the casework design without ever needing to load a type catalog ever again. Designed for versatility, this cabinet features one adjustable shelf and offers simple parameter adjustments for selecting handles, door types, and toe kicks, ensuring a perfect fit for any design aesthetic. Its compatibility with Revit software allows for dynamic cost estimate updates, streamlining project budgeting and planning. The high-quality hardware, including full-extension ball-bearing slides and soft-close options, ensures smooth operation and functionality in any environment.Such features include:
    • Quickly Manipulate Sizes
    • Toe Kick Options
    • Door Styles
    • Handle Types
    • Lock Options
    • Angled Top Options
    • Material Options
    In addition, each model comes with a high level of information built in, including a worst-case budget price that dynamically updates as you manipulate the model within Revit. This allows the designer and client to quickly understand where the money is being spent. Also, within each model type, there are links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Specification
    • Description
      • Our base cabinet is part of a modular casework line; a flexible and durable alternative to built-in millwork.
      • Highly customizable family with a Limited Lifetime Warranty.
      • Finished on all four sides with 2mm PVC edge banding for durability.
      • Simple parameters for choosing handles, door types, toe kicks, and more.
      • Pricing is included in the model with dynamic cost estimate updates.
      • Includes one adjustable shelf.
      Construction
      • Cabinets are constructed of 3/4" thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Uses high-quality hardware, such as full extension ball bearing slides with soft close options and concealed tool-less hinges.
      • Multiple handle pull options available.
      • Work surfaces are constructed of 1 1/16" thick high-pressure laminate
      Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
    Technical specification
    • Unique ref.SSG_Cabinet_Base_Drawer_Box_File_LAM
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    Related
    • Material mainLaminate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 32 16
    • CSI MasterFormat 2014 TitleManufactured Plastic-Laminate-Clad Casework
    • OmniClass Number23-21 19 11 13
    • OmniClass TitleWood Modular General Casework
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States