Publish your products
Specimen Pass-Through Surgical Cabinets
Specimen Pass-Through Surgical Cabinets
Specimen Pass-Through Surgical Cabinets
Specimen Pass-Through Surgical Cabinets

    Specimen Pass-Through Surgical Cabinets

    3.6 out of 5 stars3.6(12 reviews)
    Specimen Pass-Through Cabinet

    Specimen Pass-Through Cabinets are an secure way of moving specimens and other containers from an exam room to a receptacle or lab room while maintaining patient privacy. Lockout system ensure only one door can open at a time and optional glass doors give ample view of the specimen being collected. The Revit Cabinet Specimen Pass Through is frequently used in hospitals, doctors’ offices, and labs.

    Standard sizes
    Widths: 12", 24"
    Depths: 7", 11", 17"
    Heights: 12", 24"

    • Frequently used in hospitals, doctors offices, labs, and other medical settings with secure pass-through needs
    • Place model on desired wall, set wall thickness and desired cabinet dimensions and options
    • Front and Back glass door options available
    • Secure lockout handles ensure only one door can open at a time


    Stainless Steel Surgical cabinets are designed for surgical theaters, labs, and other medical-focused spaces. Your choice of surface, recessed or pass-through options give maximum flexibility in even the smallest rooms. Medical grade stainless is inert, nonabsorbent, and easily cleaned and sterilized. Simply place your desired installation method, input your desired dimensions, and select options that fit your needs. Models include sloped tops, optional locks, and varied kick plate heights. A variety of customization options for interior configuration are also included in the model such as number of shelves, and integrated lighting.
    Specification
    • Construction
      • Type 304 Stainless Steel
      • Fully welded and modular assembly - all weld ground and polished
      • #4 stainless finish
      • Anchor holes provided
      Doors and Drawers
      • Full height stainless, self lubricating piano hinges
      • Door glass is tempered, double strength safety glass. 1/4" thick
      • Drawer slides full extension will ball bearing action. 250 lbs. capacity
      • Locks included at additional cost
      • Locks are keyed alike by default
      Shelves
      • Height adjustable on 1/2" increments
      • Adjustments on flush, built in ladders
      • Reinforced on all four sides
      Integrated Lamp
      • Lamp included on SDC models
      • 115 Volt, 60 Hz, 1.5 AMP operation
    Technical specification
    • Unique ref.SSG_Cabinet_Specimen_Pass_Through_SST
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2021-10-09
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 31 00
    • CSI MasterFormat 2014 TitleManufactured Metal Casework

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States