Publish your products
Service Cart Hospital Equipment

Service Cart Hospital Equipment

Hospital Service Cart

Standard sizes
Widths: 31"
Depths: 19"
Heights: 33"

  • Ideal for healthcare facilities; enhances workflow efficiency.
  • Stainless steel construction ensures durability and easy sanitation.
  • 31" width, 19" depth, 33" height; optional middle shelf available.
  • Customizable dimensions to fit specific design needs.


This cart is ideal for hospitals, clinics, and medical offices, streamlining workflows and improving accessibility to critical supplies. With dimensions of 31" in width, 19" in depth, and 33" in height, it offers a perfect balance of size and functionality. The cart includes a durable top and bottom shelf, providing ample space for transporting medical supplies or equipment. For those requiring additional storage, an optional middle shelf is available, enhancing its utility. Custom dimensions are also available, ensuring seamless integration into any healthcare environment. Elevate your healthcare facility's operational efficiency with this essential piece of equipment, designed with precision and practicality in mind.
Specification
  • Construction:
    • High-grade stainless steel for durability and easy sanitation
    • Available upon request to fit specific project needs
    • 31" width x 19" depth x 33" height
    • Features a robust frame ensuring stability and longevity
    Shelves:
    • Top and Bottom Shelf: Standard configuration providing ample storage space
    • Optional Middle Shelf: Available to increase storage capacity
    Practical Applications:
    • Ideal for use in hospitals, clinics, and other healthcare facilities
    • Designed for easy transport of medical supplies and equipment
    Sustainability:
    • Material: Recyclable stainless steel supporting sustainability goals
Technical specification
  • Unique ref.SSG_Cart_Hospital_Service_SST
  • TypeObject (single object)
  • Date of publishing2025-12-06
  • Edition number1
  • Height (inches)33
  • Width (inches)31
  • Depth (inches)19
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code11 72 53
  • CSI MasterFormat 2014 TitleTreatment Equipment
  • CSI UniFormat II CodeE1090
  • CSI UniFormat II TitleOther Equipment