Publish your products
Inline Doors & Drawers Laminate Circulation Desk
Inline Doors & Drawers Laminate Circulation Desk

    Inline Doors & Drawers Laminate Circulation Desk

    Circulation Desk Inline Cabinet - Doors and Drawers

    Perfect for libraries, educational institutions, and reception areas, this inline doors and drawers cabinet provides additional storage for books and supplies, accommodating the needs of architects and designers seeking reliable, stylish furniture.

    Standard sizes
    Widths: 36", 42", 48"
    Depths: 28", 30"
    Heights: 30", 36", 42"

    • Ideal for library and educational facilities.
    • Inline cabinet units work seamlessly with modular circulation desks to provide additional storage and display.
    • Configuration features two doors and two drawers with and adjustable shelf for storing books and other supplies.


    The Modular Laminate Library Circulation Desk is a versatile solution designed for modern library environments, enhancing both functionality and aesthetics. Constructed with a robust 0.75" particle board core featuring double-sided thermal fused laminate (TFL) and complemented by matching 3mm PVC edge banding, this desk ensures durability and style. The desk's 1" high-pressure laminate (HPL) top adds to its resilience, supporting everyday use in high-traffic areas.Available in various sizes, this circulation desk includes adjustable base levelers, ensuring stability on uneven surfaces. Fixed and adjustable shelves offer flexible storage options, while satin nickel wire pulls and European concealed hinges enhance its sleek design. Optional hidden dual-wheel non-locking casters provide mobility, making it ideal for dynamic spaces.
    Specification
    • Construction
      • Circulation desks constructed using fully doweled 0.75” particle board.
      • Double-side thermal fused laminate (TFL) with matching 3mm PVC edge banding.
      • 1” matching, double-sided high-pressure laminate (HPL) top over a 0.75” sub-top.
      • Adjustable base levelers inserted into metal threaded inserts (only on circulation desks).
      • Shelves are 1” double-sided TFL with matching 3mm PVC edge banding on the front edge.
      • Doors are 0.75” double-sided TFL with 3mm PVC edge banding, 4” satin nickel wire pulls, and 6-point adjustable concealed hinges.
      • Each unit is factory assembled using glue and dowel construction.
      Features
      • Integrated, matching, fully finished 4” base with built-in levelers adjustable from inside the cabinet.
      • Hidden dual wheel non-locking plate casters optional, installed onsite by others.
      • Mobile cabinets have an integrated, 1” caster base with 3mm edge banding.
      • 3” heavy-duty casters, two locking, two non-locking, installed onsite by others.
      Premium Features
      • Constructed the same as Classic units except components are double-sided high-pressure laminate (HPL) instead of TFL.
      • Tops are always HPL.
      Optional Features
      • Deadbolt locks.
      • 3” heavy-duty locking plate casters (only on book cart).
      • Hidden dual wheel non-locking casters (only on book drops).
    Technical specification
    • Unique ref.SSG_Desk_Circulation_Inline_Doors_and_Drawers_LAM
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 51
    • CSI MasterFormat 2014 TitleLibrary Furniture
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings