Publish your products
Teacher Desk Classroom Furniture
Teacher Desk Classroom Furniture
Teacher Desk Classroom Furniture
Teacher Desk Classroom Furniture
Teacher Desk Classroom Furniture
Teacher Desk Classroom Furniture
Teacher Desk Classroom Furniture
Teacher Desk Classroom Furniture
Teacher Desk Classroom Furniture
Teacher Desk Classroom Furniture

    Teacher Desk Classroom Furniture

    4.4 out of 5 stars4.4(9 reviews)
    Teacher Desk

    The mobile educational teacher desk is commonly used in a classroom setting and have a spacious work surface and box file pedestal for storage.

    Standard sizes
    Widths: 60", 72"
    Depths: 24", 30"
    Heights: 30"

    • Used in classroom and educational environments
    • Designed with the option of extra storage, work surface, and mobility
    • This desk meets the needs of administrators
    • Height of 30"


    This educational teacher desk has two designs to choose from. Simply choose between the single box file pedestal or the double box file pedestal desk. Another option on this family is to choose between 60" or 72" Width. For the Depth, the two choices are 24" or 30". The height is fixed at 30" work surface.
    Specification
    • Table top Features
      • 1" thick 45lb high density industrial grade particle board
      • High pressure scratch resistant laminate
      • Chewing gum resistant table backing
      • 3mm vinyl bonded edgeband
      • Rounded corners for safety
      Frame Features
      • Integral wire management trough
      • Modesty panel
      • Locking Box Box File pedestal
      • Locking swivel casters
    Technical specification
    • Unique ref.SSG_Desk_Educational_Teacher_PCS
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2022-07-16
    • Edition number1
    • Height (inches)30
    Related
    • Material mainLaminate
    • Material secondaryPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States