Publish your products
3 Columns-26 Total Openings Steel Evidence Locker
3 Columns-26 Total Openings Steel Evidence Locker

    3 Columns-26 Total Openings Steel Evidence Locker

    • Kit is designed to represent one common options used for Evidence Storage
    • Kit is 100% CALEA certified and exceeds all IAPE standards
    • Kit includes three Evidence Lockers
    • Kit is not pass-through


    System OverviewEach kit comes with a variety of options that each have a unique price attached to them. A typical solution would be a run of lockers in a linear directionLockers
    • Lockers come in either pass-through or non-pass-through
    • Each model comes with a variety of compartments and sizes with self-closing doors
    • Push-Button locks on the front of each door
    • For pass-through lockers, a single hinged rear door provides access and cannot be accessed from the front
    • Mesh rear doors available
    • Rear door comes with a different master key for evidence retrieval
    • No keys required for evidence drop off
    • Units come shipped fully assembled
    • Pre-drilled mounting holes in base and sides of locker
    • Number tags w/ instructions are installed on all front doors
    • Base comes with adjustable floor levelers
    • High quality powder coat paint
    • Standard trim and installation hardware comes with each locker
    • Lockers are typically 36" wide x 82" tall x 24" deep with base. Some lockers come 24" wide
    • Optional front lock out system
    Small Evidence Refrigerator
    • Stainless steel throughout
    • Keyless locking system prevents re-access
    • Available in pass-through and non-pass-through
    • Four standard configurations
    Specification
    • Sustainability
      • Contain an average of 75% recycled steel
      • Can be reconfigured and reused in order to prevent disposal
      • All products meet the indoor advantage gold certification
      • All excess materials used in the construction process are recycled
      Frame
      • Structural welded frame constructed of 18 gauge steel
      • Horizontal and vertical flanges will overlap a min. of 1.5" and have a min. of 2 resistance welds per corner
      • Center vertical lock housing is structural and will run the full height and depth of the locker
      Bases
      • Each base shall be permanently affixed to each locker
      • Each base is constructed of 14 gauge steel
      • Four floor levelers come with each base
      Locks
      • Stainless steel push button lock built of one piece; removable design
      • Locks will secure the door with a single push of a button
      • Locks come pre-lubricated with no maintenance for the lifetime of the unit
      • Locks are tested to complete a min. 40,000 cycles without failure
      One Piece Doors
      • Each door is constructed of 18 gauge steel
      • Each door has a nickel plated, flush mounted door handle
      • Neoprene silencers
      • Anti-pry tabs that engage with the Center Vertical lock
      • Spring loaded hinges welded to prevent pin removal
      Refrigerators
      • Has magnetic seals on outer door
      • Has circulation fans that maintain a consistent temperature throughout the interior
      • Digital controls with settings set to maintain 38 to 42 Fahrenheit
      • Audible alarm warns when tampered with or if the unit malfunctions
      • Condensation free door jam
      • Defrost cycle twice a day
      • 134A refrigerant
      • Powered by 115V/15 amp
      • CUL and UL Certified
    Technical specification
    • Unique ref.SSG_Evidence_Lockers_3_Columns_26_Openings_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeAssembly (multiple objects)
    • Date of publishing2021-08-21
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States