Publish your products
Range Generic
Range Generic
Range Generic

    Range Generic

    4.8 out of 5 stars4.8(11 reviews)
    Generic range

    This generic gas/electric cook range is fully customizable and could be used to design and model a kitchen space. Allows for efficient and accurate planning, while also allowing for flexibility in the design and customization of kitchen space.

    Standard sizes
    Widths: 30"-36"
    Depths: 25"-27"
    Heights: 34"-38"

    • Parametric generic range family that includes both gas and electric option.
    • Adjustable dimensions to fit various kitchen designs and user needs.
    • Consists of cooktop, oven, knobs and control panel.


    This dynamic cooking appliance offers flexibility and customization options to designers. With adjustable width, depth, and height, this family can be easily adjusted to fit the specific dimensions of any cooking space. Additionally, the material options are customizable, allowing for a wide range of finishes to be applied to the appliance. One unique feature of this family is its ability to be modified from a gas appliance to an electric appliance with just a click. This option allows designers to explore different cooking space layouts without being limited by the type of energy source. Overall, this dynamic family offers a high degree of flexibility and versatility in the design of cooking spaces, making it an ideal choice for designers looking to create unique and customized layouts.
    Specification
      • Standard gas or electric range options
      • Adjustable width, depth and height to fit kitchen designs and user needs.
      • Generic range could be easily incorporated into a larger Revit model, such as building design or renovation projects.
    Technical specification
    • Unique ref.SSG_Generic_Range_SST
    • Product familyEducation
    • Product groupCollege Student Furniture
    • TypeObject (single object)
    • Date of publishing2023-03-25
    • Edition number1
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 30 13.13
    • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit