Publish your products
Refrigerator Generic
Refrigerator Generic
Refrigerator Generic
Refrigerator Generic
Refrigerator Generic
Refrigerator Generic

    Refrigerator Generic

    4.8 out of 5 stars4.8(19 reviews)
    Generic Refrigerator

    Generic refrigerator families with four different types: top freezer, bottom freezer, french doors, and side-by-side doors. Ideal for conceptual space layouts and 3D visual drawings.

    Standard sizes
    Widths: 23"-36"
    Depths: 24"-35"
    Heights: 65"-70"

    • Generic refrigerator
    • Four refrigerator types available: top freezer, bottom freezer, side-by-side, french doors.
    • Custom editable dimensions


    This simple and easy-to-use generic family could be added to a conceptual kitchen layout and modified as needed. There are four types of refrigerator options: top freezer, bottom freezer, french doors, and side-by-side with easy to plug-in and apply dimensions on the side properties to modify and adjust as needed. The door handles and water dispenser could be easily added or removed on the properties tab, along with the materials of each part of the refrigerators could be changed to your desired material or finish.
    Specification
      • Four types of refrigerator options: top freezer, bottom freezer, french doors, and side-by-side.
      • Option: add/remove door handles and add/remove water dispenser.
      • Option to change or modify materials of refrigerator back, refrigerator doors, handles, refrigerator base platform, and water dispenser finish.
    Technical specification
    • Unique ref.SSG_Generic_Refrigerator_SST
    • Product familyEducation
    • Product groupCollege Student Furniture
    • TypeObject (single object)
    • Date of publishing2023-02-25
    • Edition number1
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 30 13.13
    • CSI MasterFormat 2014 TitleResidential Kitchen Appliances
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit