Publish your products
Laboratory Sample Project
Laboratory Sample Project
Laboratory Sample Project
Laboratory Sample Project
Laboratory Sample Project

    Laboratory Sample Project

    • Durable Casework: Modular lab units with epoxy resin countertops for chemical resistance
    • High-Capacity Storage: Full-height cabinets with clear acrylic doors for secure and visible organization of supplies.
    • Safety Compliance: Integrated eyewash stations and emergency showers modeled for healthcare lab standards.
    • BIM-Optimized Resources: Includes Revit families for cabinetry, sinks, and safety fixtures to streamline design documentation.


    Outfitted with casework featuring epoxy resin countertops, the room is configured for durability and resistance to chemicals, ensuring longevity in high-use environments. Multiple workstation islands provide efficient bench space for technicians, while perimeter casework maximizes wall storage capacity.The model features full-height storage cabinets with clear acrylic doors, providing secure and visible organization of supplies and samples. Safety measures are built into the design, including eyewash stations and an emergency shower, ensuring compliance with healthcare and laboratory safety standards. Ample storage, flexible bench space, and integrated sinks support a wide range of laboratory functions, from clinical testing to education and research.As a BIM-ready resource for architects and designers, this lab model provides accurate Revit families for casework, fixtures, and safety equipment, allowing design teams to streamline documentation and plan compliant, adaptable laboratory environments.
    Specification
    • General Information
      • Room type: Healthcare Laboratory
      • Approximate Area: ~1,200-1,600 sq. ft.
      • Occupancy: 12-20 staff (varies by lab function)
      • Workstations: Modular Casework islands with epoxy resin tops
      • Storage Features: Full-height cabinets with acrylic doors, upper and base casework
      • Safety Features: Eyewash stations, emergency shower
      • Typical Use: Clinical testing, diagnostics, healthcare research, training labs
    Technical specification
    • Unique ref.SSG_Healthcare_Lab_Sample
    • TypeAssembly (multiple objects)
    • Date of publishing2026-01-31
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage