Publish your products
Tiered Club Wood Locker
Tiered Club Wood Locker
Tiered Club Wood Locker
Tiered Club Wood Locker
Tiered Club Wood Locker
Tiered Club Wood Locker
Tiered Club Wood Locker
Tiered Club Wood Locker

    Tiered Club Wood Locker

    Wood Tiered Club Locker

    Tiered wood lockers are an attractive and secure storage solution for country clubs, spas, and gyms.

    Standard sizes
    Widths: 12", 15", 36", 45"
    Depths: 18"
    Heights: 72"

    • Red oak plywood construction makes this locker attractive enough to use in country clubs, health spas, and gyms
    • Tiered lockers are a simple and secure solution for locker storage


    To use this family, insert it into your project by clicking on the picture in the Fetch app and clicking to place the model in your project. This easy-to-use family works by editing the number of columns and tiers using the parameters in the construction category of the properties browser. Additional parameters to adjust the opening width, cabinet height, and overall depth can be found in the dimensions category. Additionally, the CUSTOM_Dimensions parameter will allow users to enter any dimension, column, or tier number to create custom locker solutions.
    Specification
    • Construction
      • Standard lockers may be one or three columns and one, two, or three tiers
      • All locker panels are made of furniture grade 3/4" red oak plywood
      • Wood is finished with two coats of formaldehyde-free varnish
      • Locker doors are finished with a red oak vaneer
      • Locker door is always right-side hinged and uses concealed European style cabinet hinges
      • Single-tier lockers use three hinges, while double and triple-tier lockers use two
      • Single-tier lockers include a hat shelf, coat rod, and two hooks
      • Double-tier lockers include one coat rod and two hooks
      • Triple-tier lockers include one double-prong ceiling hook
      • Cylinder cam locks are master keyed to one system
      Sustainability
      • Up to 75% pre and post-consumer recycled content
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Locker_Tiered_Club_PLY
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2024-06-15
    • Edition number1
    • Height (inches)72
    • Depth (inches)18
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 16
    • CSI MasterFormat 2014 TitleWood Lockers
    • OmniClass Number23-19 13 00
    • OmniClass TitleLockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit