Publish your products
High Density Steel Bike Rack
High Density Steel Bike Rack
High Density Steel Bike Rack

    High Density Steel Bike Rack

    Powder coated steel high density bike rack

    The high density unit is modular to fit in nearly any space. With design enhancements, the double-sided model parks more than double the capacity of a standard bike rack. Options include: wall-mount, floor-mount, and double-sided.

    Standard sizes
    Widths: 38", 54", 70", 86", 102", 118"
    Depths: 31 11/16", 57 3/8"
    Heights: 81"

    • Price included in model
    • Powder coat finish options, rubber-coated arms
    • Wall or Floor-mounted with optional wheel stop bar
    • Floor-mounted units must be anchored to the floor
    • Double-sided option available to maximize capacity


    The modular bike storage systems store bikes safely and securely for temporary or long-term parking. Each product can be expanded upon to suit your space or storage capacity goals. Features include:
    • Dedicated, secure storage for bikes
    • Modular design fits nearly any space
    • Galvanized, stainless, or powder-coated steel finish options
    In addition, each model comes with a high level of information built in, including links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Specification
    • Dimensions
      • 81" height, 87" minimum ceiling height
      • 30" base length, 56" base length for double-sided units. Must be anchored to the floor using 3.75" wedge anchors through concrete
      • One bike per arm modular construction
      Materials
      • Hanger is 1" diameter tube with 1/2" steel rod and retaining disk at each end
      • Upright is 2" square tube
      • Feet are ASI C3 x 4.1 galvanized steel channel
      • Crossbeams are 1.25" schedule 40 galvanized pipe (1.660" OD)
      • Spacers are 2.375" OD plastic tubes with .218" wall thickness
      Finishes
      • Black powder coat (choice of interior or exterior use)
      • Cross bars: hot dipped galvanized
      • Hanger rods: rubber coated
      • Spacers: plastic
      Sustainability
      • Up to 81% pre and post-consumer recycled content
    Technical specification
    • Unique ref.SSG_Rack_Bike_High_Density_PCS
    • Product familyPublic Safety
    • Product groupBike Storage
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    • Height (inches)81
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States