Publish your products
Sliding Hook - Wall/Ceiling Mount Steel Bike Rack
Sliding Hook - Wall/Ceiling Mount Steel Bike Rack
Sliding Hook - Wall/Ceiling Mount Steel Bike Rack

    Sliding Hook - Wall/Ceiling Mount Steel Bike Rack

    Wall and ceiling mounted bike rack with sliding arms

    Our most space-efficient u-lock compatible bike storage rack fits up to nine bikes per eight-foot section. Simply slide other bikes aside for easy loading or unloading.

    Standard sizes
    Widths: 8'6"
    Depths: 26",16"
    Heights: 8'

    • Price included in model
    • Galvanized steel finish
    • Wall or ceiling-mounted
    • Minimum ceiling height of 97" required
    • Stores up to nine bikes per 8-foot unit


    The modular bike storage systems store bikes safely and securely for temporary or long-term parking. Each product can be expanded upon to suit your space or storage capacity goals. Features include:
    • Dedicated, secure storage for bikes
    • Modular design fits nearly any space
    • Galvanized, stainless, or powder-coated steel finish options
    In addition, each model comes with a high level of information built in, including links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Specification
    • Dimensions
      • 96" standard length, 97" minimum ceiling height, 50" required depth for bikes with additional 36" aisle recommended
      • 9 bikes per 8-foot unit
      • 12-gauge galvanized steel trolley track
      • Stainless steel trolley assembly
      • 1" 16-gauge arms
      Sustainability
      • Up to 81% pre and post-consumer recycled content
    Technical specification
    • Unique ref.SSG_Rack_Bike_Sliding_Hook_Wall_Ceiling_PCS
    • Product familyPublic Safety
    • Product groupBike Storage
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    • Height (inches)8
    • Width (inches)86
    • Depth (inches)2616
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States