Publish your products
Flow Rack Steel Gravity Shelves
Flow Rack Steel Gravity Shelves
Flow Rack Steel Gravity Shelves
Flow Rack Steel Gravity Shelves
Flow Rack Steel Gravity Shelves

    Flow Rack Steel Gravity Shelves

    Gravity Flow Shelving

    Sloped roller shelving makes packaging and assembly easy by bringing boxes and other stock items directly to workers. Shelves may also be installed as flat.

    Standard sizes
    Widths: 48", 96", 120", 144"
    Depths: 96", 108"
    Heights: 72" - 336"

    • Industrial quality flow shelving is used in order-picking warehouses and assembly workrooms
    • Swiftly bring new inventory directly to the workers with angled roller shelves
    • Highly configurable to meet custom space or needs


    Gravity flow shelving is frequently used in settings were inventory needs to quickly accessible. Whether picking orders for shipping, or keeping a steady supply of parts for assembly, roller shelves increases productivity and worker comfort. To use, simply place the family in an open project. The width and height are adjustable on 1" increments. Users may also select the number of shelves desired and add casters to a unit for easy mobility.
    Specification
    • Construction
      • Frame made from 12 gauge roll-formed steel
      • Sway braces at top and bottom of frame
      • Roller tracks integrated into shelf frame
      • All shelves include a low front rail, not nuts and bolts, and a durable construction
      • Shelves shown at recommended 5-degree slope
      • Optional casters for mobile shelving unit
      • Standard powder coat colors are available in blue or green
    Technical specification
    • Unique ref.SSG_Shelving_Gravity_Rollers_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2022-09-10
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 29.13
    • CSI MasterFormat 2014 TitleFlow Storage Racks
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States